text.skipToContent text.skipToNavigation
pressure gauges general purpose gauge with ece-r110 approval pgn series

Swagelok® Pressure Gauges, General Purpose Gauge with ECE R110 Approval (PGN Series)

Obtain precise pressure measurements for compressed natural gas (CNG) vehicle applications with gauges certified to ECE R110 standards.

Request Pressure Gauge Information

Swagelok® PGN series gauges are general-purpose pressure gauges certified to ECE R110 standards for use in compressed natural gas (CNG) vehicles. Featuring a polycarbonate lens for enhanced protection, these natural gas pressure gauges ensure durability in demanding environments.

Available in 50 mm (2 in.) and 63 mm (2 1/2 in.) dial sizes, they offer a measurement range of 0 to 40 MPa (400 bar, 6000 psi) with an orifice size of 0.023 in. (0.58 mm).

Options include a brass end connection with a Bourdon tube for the 50 mm (2 in.) gauge, transducer output for the 50 mm model with brass end connections, and calibration and material certifications for precise application needs.

Specifications

50 mm (2 in.) Dial Size

Dial Range Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi)
Temperature Range Stainless steel end connections: –40 to 248°F (–40 to 120°C)
Brass end connections: –40 to 248°F (–40 to 120°C); at ambient temperatures greater than 212°F (100°C), the maximum working pressure is limited to 3480 psig (240 bar) for a maximum of 8 h continuous operation
Accuracy Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6)
Brass end connections: 2.5% of span (ASME B40.1, Grade B, EN 837-1 Class 2.5, JIS B7505 Class 2.5)
Stainless Steel End Connections
  • 1/4 in. and 6 mm Swagelok® tube adapter
  • 1/4 in. male NPT fitting
  • G1/4B (EN)
Brass End Connections
  • 1/4 in. male NPT fitting
  • G1/4B (EN)

63 mm (2 1/2 in.) Dial Size

Dial Range Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi)
Temperature Range Stainless steel end connections: –40 to 248°F (–40 to 120°C)
Accuracy Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6)
Stainless Steel End Connections
  • 1/4 in. and 6 mm Swagelok® tube adapter
  • 1/4 in. male NPT fitting
  • G1/4B (EN)

Identify Issues Before Gauges Fail

Pressure Gauges Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok 사전 설계된 서브시스템

작은 점유 공간, 커다란 효과: 게이지 고장을 감지 및 방지하는 방법

게이지의 고장 징후를 파악하여 직원의 위험을 방지하고 수리로 인해 가동을 중단했을 때 발생할 수 있는 비용 손실을 방지하는 방법을 소개합니다.

게이지 고장을 방지하는 방법 알아보기

고객별 맞춤 선별 Swagelok 리소스

Swagelok 튜브 피팅이 설치된 모습
유체 시스템 누설의 일반적인 원인과 대가

유체 시스템 내의 누설은 대부분의 플랜트에서 흔히 발생하는 일입니다. 누설이 어떻게, 왜 발생하는지, 어떻게 발견하고 검사할지, 결과적으로 플랜트 전반에서 누설에 대응하고 줄이는 전략을 개발하는 방법에 대해 알아보십시오.

Swagelok 맞춤형 솔루션을 통한 Green Alternative Systems(GAS)의 제조 시작
Swagelok 맞춤형 솔루션을 통한 Green Alternative Systems(GAS)의 제조 시작

Green Alternative Systems가 Swagelok과 협력을 통해 어떻게 생산을 가속화하고 인건비를 절감하며 더 뛰어난 시스템 신뢰성을 달성했는지 알아보십시오.

Инженер обследует жидкостные и газовые системы малого диаметра заказной комплектации в сборе
Как жидкостные и газовые системы могут сгладить ограничения, вызванные нехваткой ресурсов

Есть несколько распространенных жидкостных и газовых систем, от которых зависит успешная работа производства, поэтому, если у вас мало ресурсов, выбор подходящего подрядчика может принести много пользы.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

このプロセスには数分間かかる場合があります。このままお待ちください。