text.skipToContent text.skipToNavigation
Kwik-Clamp Sanitary Flange Fittings

Swagelok® Kwik-Clamp Sanitary Flange Fittings

Kwik-clamp sanitary flange fittings are designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical. They can quickly and easily disconnect and reconnect for cleaning and maintenance.

View Sanitary Fittings

Swagelok® Kwik-Clamp sanitary flange fittings are used in a variety of biotechnology and pharmaceutical applications to enable reliable fluid flow. Sanitary clamps are also ideal for use in food, beverage, and dairy processing applications due to their enhanced surface finishes that provide a high degree of cleanliness.

The fittings are used in various applications and clamped together with a mating gasket depending on application conditions such as pressure and temperature. A metal-to-metal stop restricts ferrule movement, prevents overtightening, and allows precise gasket compression. The design allows for easy connection, cleaning, and drainability.

Have questions about sanitary fittings?

Contact Fittings Specialists

Sanitary Fittings Categories

Sanitary Clamp Fittings

Sanitary Clamp Fittings

Browse a variety of sanitary clamp fittings designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical.

Каталоги фитингов для биофармацевтики

Получите подробные сведения о продукции, в том числе материалах изготовления, номинальных параметрах давления и температуры, вариантах исполнения и вспомогательных принадлежностях.

Жидкостная/газовая система с герметичными трубными обжимными фитингами Swagelok<sup>®</sup>

Преимущества трубных обжимных фитингов Swagelok®

Трубные обжимные фитинги Swagelok рассчитаны на самые высокие требования к безопасности и надежности, характеризуются проверенной конструкцией, сверхточным изготовлением и высококачественными материалами.

Узнайте о преимуществах

Ресурсы Swagelok специально для вас

Raccords pour tubes Swagelok filetés
Introduction aux raccords : déterminer le diamètre et le pas d’un filetage

Même les professionnels les plus aguerris peuvent avoir des difficultés à déterminer un filetage. Andy Hitchcock, responsable produit chez Swagelok, explique comment déterminer le diamètre et le pas des filetages de vos raccords à l’aide d’un pied à coulisse, d’un peigne à filet et d’un guide de détermination des filetages.

Des ouvriers sur une plateforme pétrolière
Optimiser des applications pétrolières et gazières mettant en œuvre des moyennes pressions avec des raccords à compression

Pour des applications moyenne pression dans des installations pétrolières et gazières de surface, découvrez les avantages des raccords à compression par rapport aux traditionnels raccords filetés à extrémité conique en termes de vitesse d’installation et de performance.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.