text.skipToContent text.skipToNavigation
프로세스 볼 밸브

Swagelok® 볼 및 1/4 회전 플러그 밸브

Swagelok 볼 밸브와 플러그 밸브는 거의 모든 산업에 대응하는 포괄적인 유체 차단 솔루션을 제공합니다.

볼 밸브 | 애플리케이션에 적합하게 선택 및 구성된 신뢰성 높은 차단 밸브
플러그 밸브 | 안정적인 저 토크 작업을 지원하는 경제적이고 신뢰성 높은 차단 솔루션

모든 볼 밸브 및 플러그 밸브 보기

Swagelok 볼 밸브는 비산 누출을 억제할 수 있으며 광범위한 애플리케이션에 사용 가능합니다. 또한, 반복 가능하고 누설 없는 차단이 가능하도록 설계되었으며, 총 소유 비용이 저렴하고, 관통 유로형 원피스(One-Piece) 계장, 3 피스 프로세스, 트러니언 스타일, 다목적 밸브 등의 구성이 있습니다.

Swagelok 1/4 회전 계장 플러그 밸브는 볼 밸브의 경제적이고 신뢰성 높은 대안 제품입니다. 이 제품은 간단한 소형 구조로 관통 유로형과 양압 차단 기능을 제공하며, 스테인리스강, 황동, 경량 PFA 등의 다양한 재질로 공급 가능합니다.

적합한 볼 또는 플러그 밸브를 선택하는 데 도움이 필요하십니까?

Swagelok 밸브 비디오 보기

Ball and Plug Valve Categories

Full-Flow Ball Valves, GB Series

Full-Flow Ball Valves, GB Series

Mechanically locked end screw design with versatile bodies, these full-flow ball valves achieve bidirectional flow, high flow rates, and corrosion resistance.

Medium-Pressure Double Block and Bleed Valves, IPT Series

Medium-Pressure Double Block and Bleed Valves, IPT Series

Provide reliable sealing across pressures up to 20 000 psig with medium-pressure double block and bleed valves that allow for double positive isolation.

Medium-Pressure Trunnion-Style Ball Valves, CTB Series

Medium-Pressure Trunnion-Style Ball Valves, CTB Series

Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
Medium-Pressure Trunnion-Style Ball Valves, FKB Series

Medium-Pressure Trunnion-Style Ball Valves, FKB Series

Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, AFS Series

Multipurpose Ball Valves, AFS Series

Use PTFE-coated stainless steel ball valves for high-pressure, high-flow applications, including hydrogen and CNG. Manual and ISO 5211-compliant pneumatic actuators.

Multipurpose Ball Valves, SK Series

Multipurpose Ball Valves, SK Series

Swagelok® SK series multipurpose ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig.

One-Piece Instrumentation Ball Valves, 40G and 40 Series

One-Piece Instrumentation Ball Valves, 40G and 40 Series

One-piece instrumentation ball valves are ideal for high-pressure applications. Reliable, durable, various actuator options, flow path, and handle.

Plug Valves

Plug Valves

Swagelok plug valves provide low-torque, quarter-turn operation in a simple, compact design that provides positive shutoff of forward flow.

Spare Parts and Accessories

Spare Parts and Accessories

Ensure performance and longevity with high-quality spare parts and accessories, designed for optimal compatibility with ball, quarter-turn, and plug valves.

Three-Piece Process/Instrumentation Ball Valves, 60 Series

Three-Piece Process/Instrumentation Ball Valves, 60 Series

Instrumentation ball valves have 2 and 3-way options, quarter-turn actuation and API 641 low emissions certification. Available with pneumatic and electric actuators.

Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series

Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series

Trunnion ball valves offer a max-flow design with low torque, 2 or 3-way flow patterns, working pressure up to 10 000 psig and API 641 low emissions certification.

Ball Valve and Plug Valve Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

This process may take several minutes. Please be patient and remain on the page.