|
스테인리스강 파이프 피팅, 파이프 플러그, 3/8인치 수나사 NPT
Part #: SS-6-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Pipe PlugsSeals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Catalogs
Pipe Plugs
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-6-P — 스테인리스강 파이프 피팅, 파이프 플러그, 3/8인치 수나사 NPT
| Attribute | Value |
|---|---|
| Body Material | 316 스테인리스강 |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 3/8인치 |
| Connection 1 Type | 수나사 NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40173507 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2인치 | 수나사 NPT | - | - | View Product |
| B-4-P | 황동 | 1/4인치 | 수나사 NPT | - | - | View Product |
| B-8-P | 황동 | 1/2인치 | 수나사 NPT | - | - | View Product |
| SS-12-P | 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | View Product |
| SS-16-P | 316 스테인리스강 | 1인치 | 수나사 NPT | - | - | View Product |
| SS-1-P | 316 스테인리스강 | 1/16인치 | 수나사 NPT | - | - | View Product |
| SS-2-P | 316 스테인리스강 | 1/8인치 | 수나사 NPT | - | - | View Product |
| SS-2-P-RS | 316 스테인리스강 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | - | - | View Product |
| SS-4-P | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
| SS-4-P-RS | 316 스테인리스강 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | - | - | View Product |
| SS-4-P-RT | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | - | - | View Product |
| SS-6-P-RS | 316 스테인리스강 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | - | - | View Product |
| SS-6-P-RT | 316 스테인리스강 | 3/8인치 | 수나사 ISO 경사나사 | - | - | View Product |
| SS-8-P | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
| SS-8-P-RS | 316 스테인리스강 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | - | - | View Product |
| SS-8-P-RT | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.