|
Actuator Mounting Bracket Kit for 62 Series Ball Valve (ISO 5211-Compliant Pneumatic Actuators, F04 Flange Size, 11 mm DIN Coupling)
Part #: SS-MB-62-F04-11DIN-M
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Mounting Bracket KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Actuator Mounting Bracket Kit for 62 Series Ball Valve (ISO 5211-Compliant Pneumatic Actuators, F04 Flange Size, 11 mm DIN Coupling)
Log in or Register to view price
Catalogs
Mounting Bracket Kit
1/8 ~ 2 in. 및 6 ~ 25 mm 크기; 스텐레스강, 탄소강, 황동 및 특수 합금 재질; 개폐용 (2-방향) 및 방향 전환용 (3-방향) 밸브 ; 여러 조건을 보정하도록 설계된 시트; 활하중, 2 피스 스템 패킹
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
산소 시스템 안전 산소 시스템을 설계하고 이용하는 책임은 사용자에게 있으며, 산소의 안전한 사용을 위해 반드시 자격을 갖춘 전문가의 도움을 받아야 합니다. 그림 1 범위 본 기술 보고서에서는 산소의 안전한 취급에 필요한 몇 가지 유의사항을 간략히 소개합니다. 뒷 장에 나열된 많은 참조 문서에 이러한 정보들이 나와 있으며 고객에게 서비스로 제공됩니다. 당사는 산소에 관한 전문업체가 아니므로 산소 시스템에 대한 엔지니어링 컨설팅은 하지 않습니다.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
Electric Actuator Installation
S60P steam series ball valve maintenance instructions
Specifications
SS-MB-62-F04-11DIN-M — Actuator Mounting Bracket Kit for 62 Series Ball Valve (ISO 5211-Compliant Pneumatic Actuators, F04 Flange Size, 11 mm DIN Coupling)
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | 62 Series |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.