text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Reducing Adapter, 1/2 in. Female NPT x 3/8 in. Male NPT

Part #: SS-8-RA-6

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40171707
Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Pipe Fitting, Reducing Adapter, 1/2 in. Female NPT x 3/8 in. Male NPT

Part #: SS-8-RA-6
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Specifications

SS-8-RA-6 — Stainless Steel Pipe Fitting, Reducing Adapter, 1/2 in. Female NPT x 3/8 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40171707
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-8-RA-4 황동 1/2인치 암나사 NPT 1/4인치 수나사 NPT View Product
B-8-RB-4 황동 1/2인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-12-HRCG-4 316 스테인리스강 3/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-12-HRCG-8 Acero inoxidable 316 3/4 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-12-HRN-4 Acero inoxidable 316 3/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-12-HRN-6 Acero inoxidable 316 3/4 pulg. NPT macho 3/8 pulg. NPT macho View Product
SS-12-HRN-8 Acero inoxidable 316 3/4 pulg. NPT macho 1/2 pulg. NPT macho View Product
SS-12-RA-4 Acero inoxidable 316 3/4 pulg. NPT hembra 1/4 pulg. NPT macho View Product
SS-12-RA-6 Acero inoxidable 316 3/4 pulg. NPT hembra 3/8 pulg. NPT macho View Product
SS-12-RA-8 Acero inoxidable 316 3/4 pulg. NPT hembra 1/2 pulg. NPT macho View Product
SS-12-RB-4 Edelstahl 316 3/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-12-RB-6 Edelstahl 316 3/4 Zoll NPT Außengewinde 3/8 Zoll NPT Innengewinde View Product
SS-12-RB-8 Edelstahl 316 3/4 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-16-HRCG-12 Edelstahl 316 1 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde View Product
SS-16-HRCG-8 Edelstahl 316 1 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-16-HRN-12 Edelstahl 316 1 Zoll NPT Außengewinde 3/4 Zoll NPT Außengewinde View Product
SS-16-HRN-8 Edelstahl 316 1 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-16-RA-12 Edelstahl 316 1 Zoll NPT Innengewinde 3/4 Zoll NPT Außengewinde View Product
SS-16-RA-4 Edelstahl 316 1 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-16-RA-8 Edelstahl 316 1 Zoll NPT Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-16-RB-12 Edelstahl 316 1 Zoll NPT Außengewinde 3/4 Zoll NPT Innengewinde View Product
SS-16-RB-4 Edelstahl 316 1 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-16-RB-6 Edelstahl 316 1 Zoll NPT Außengewinde 3/8 Zoll NPT Innengewinde View Product
SS-16-RB-8 Edelstahl 316 1 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-20-RB-16 Edelstahl 316 1 1/4 Zoll NPT Außengewinde 1 Zoll NPT Innengewinde View Product
SS-20-RB-8 Edelstahl 316 1 1/4 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-24-RB-12 Edelstahl 316 1 1/2 Zoll NPT Außengewinde 3/4 Zoll NPT Innengewinde View Product
SS-24-RB-16 Edelstahl 316 1 1/2 Zoll NPT Außengewinde 1 Zoll NPT Innengewinde View Product
SS-24-RB-8 Edelstahl 316 1 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-2-HRN-1 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/16 Zoll NPT Außengewinde View Product
SS-2-RA-1 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/16 Zoll NPT Außengewinde View Product
SS-32-RB-16 Edelstahl 316 2 Zoll NPT Außengewinde 1 Zoll NPT Innengewinde View Product
SS-32-RB-8 Edelstahl 316 2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-4-HRCG-2 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-4-HRN-2 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-4-RA-2 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/8 Zoll NPT Außengewinde View Product
SS-4-RB-2 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/8 Zoll NPT Innengewinde View Product
SS-4-RBT-2RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-6-HRCG-4 Edelstahl 316 3/8 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-6-HRN-2 Edelstahl 316 3/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-6-HRN-4 Edelstahl 316 3/8 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-RA-2 Edelstahl 316 3/8 Zoll NPT Innengewinde 1/8 Zoll NPT Außengewinde View Product
SS-6-RA-4 Edelstahl 316 3/8 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-RAT-4RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-RB-2 Edelstahl 316 3/8 Zoll NPT Außengewinde 1/8 Zoll NPT Innengewinde View Product
SS-6-RB-4 Edelstahl 316 3/8 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-6-RBT-4RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-HRCG-2 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-8-HRCG-4 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-8-HRCG-6 Edelstahl 316 1/2 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-8-HRN-2 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-8-HRN-4 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-8-HRN-6 Edelstahl 316 1/2 Zoll NPT Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-8-HRNT-6RT Edelstahl 316 1/2 Zoll Kegeliges ISO-Außengewinde 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-RA-2 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/8 Zoll NPT Außengewinde View Product
SS-8-RA-4 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-8-RAT-4RT Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-RB-2 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/8 Zoll NPT Innengewinde View Product
SS-8-RB-4 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-8-RB-6 Edelstahl 316 1/2 Zoll NPT Außengewinde 3/8 Zoll NPT Innengewinde View Product
SS-8-RBT-4RT Edelstahl 316 1/2 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-RBT-6RT Edelstahl 316 1/2 Zoll Kegeliges ISO-Außengewinde 3/8 Zoll Kegeliges ISO-Innengewinde View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.