|
스테인리스강 벨로우즈 밸브, 용접, SS(스테인리스강) 스템 팁, 1/4인치 수나사 스웨즈락 VCR 메탈 가스켓 면 밀폐 피팅
Part #: SS-4H-VCR
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Manual ActuationIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 벨로우즈 밸브, 용접, SS(스테인리스강) 스템 팁, 1/4인치 수나사 스웨즈락 VCR 메탈 가스켓 면 밀폐 피팅
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
소형 크기; 최대 사용 압력 1000 psig (68.9 bar); 최대 사용 온도 315˚C (600˚F)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-4H-VCR — 스테인리스강 벨로우즈 밸브, 용접, SS(스테인리스강) 스템 팁, 1/4인치 수나사 스웨즈락 VCR 메탈 가스켓 면 밀폐 피팅
| Attribute | Value |
|---|---|
| Actuator Type | 수동 |
| Bellows Material | 321 스테인리스강 |
| Body Material | 316 스테인리스강 |
| Body Seal | 용접 |
| Cleaning Process | 특수 세정 및 포장(SC-11) |
| Connection 1 Size | 1/4인치 |
| Connection 1 Type | 면 밀폐(메탈 가스켓) 수나사 VCR |
| Connection 2 Size | 1/4인치 |
| Connection 2 Type | 면 밀폐(메탈 가스켓) 수나사 VCR |
| CV Maximum | 0.28 |
| Flow Pattern | 직선형(2-Way) |
| Gasket | 없음 |
| Handle Color | 녹색 |
| Handle Style | 알루미늄 노브(Knob) |
| Maximum Temperature, °F (°C) | 600 (315) |
| Max Temperature Pressure Rating | 600°F @ 1000PSIG /315°C @ 68.9BAR |
| Minimum Temperature, °F (°C) | -80 (-62) |
| Room Temperature Pressure Rating | 1000PSIG @ 100°F /68.9BAR @ 37°C |
| Service Class | 일반 |
| Stem Tip Material | S17400 스테인리스강 |
| Stem Type | 원뿔형 |
| Surface Finish | 표준 |
| Testing | SCS-00020에 따른 헬륨 누설 테스트 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40141609 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12BG-MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-2H | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | - | View Product |
| SS-2H2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | View Product |
| SS-4BG | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4BG-TW | 316 스테인리스강 | 1/4인치 | 튜브 소켓 용접 | 3/8인치 | 튜브 맞대기 용접 | View Product |
| SS-4BG-V51 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-4BK | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4BKT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4BKT-V51 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-4BK-TW | 316 스테인리스강 | 1/4인치 | 튜브 소켓 용접 | 3/8인치 | 튜브 맞대기 용접 | View Product |
| SS-4BK-V51 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-4BK-VCR | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-4BRG | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4BW | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4BW-V51 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-4H | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4H2 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4H4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4H-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | - | View Product |
| SS-4H-TH3 | 316 스테인리스강 | 1/4인치 | 튜브 스터브 | 1/4인치 | 튜브 스터브 | View Product |
| SS-4H-TW | 316 스테인리스강 | 1/4인치 | 튜브 소켓 용접 | 3/8인치 | 튜브 맞대기 용접 | View Product |
| SS-4H-V13 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR, 소켓 용접 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR, 소켓 용접 | View Product |
| SS-4H-V51 | 316 스테인리스강 | 1/4인치 | 맞대기 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 | 1/4인치 | 맞대기 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 | View Product |
| SS-6BG | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6BG-MM | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-6BK | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6BW | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6H-MM | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-8BG | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8BG-TW | 316 스테인리스강 | 1/2인치 | 튜브 소켓 용접 | 3/4인치 | 튜브 소켓 용접 | View Product |
| SS-8BG-VCR | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-8BK | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8BK-VCR | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-8BW | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。