ステンレス鋼製 3ピース型 60シリーズ ボール・バルブ、強化PTFE製 シート、1/2 インチ・サイズ チューブ差し込み溶接 2-way 60 Series ball valve, 1/2 in. tube socket weld ends, 316 SS body, reinforced PTFE seats, lever handle, 2200 psig rating, swing-out design.
Part #: SS-63TSW8T
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
2-Way Straight PatternQuarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
ステンレス鋼製 3ピース型 60シリーズ ボール・バルブ、強化PTFE製 シート、1/2 インチ・サイズ チューブ差し込み溶接
2-way 60 Series ball valve, 1/2 in. tube socket weld ends, 316 SS body, reinforced PTFE seats, lever handle, 2200 psig rating, swing-out design.
Log in or Register to view price
Catalogs
2-Way Straight Pattern
1/8 ~ 2 in. 및 6 ~ 25 mm 크기; 스텐레스강, 탄소강, 황동 및 특수 합금 재질; 개폐용 (2-방향) 및 방향 전환용 (3-방향) 밸브 ; 여러 조건을 보정하도록 설계된 시트; 활하중, 2 피스 스템 패킹
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
■ 外部ベント流路付きボール・バルブ(4本ボルト構造、2方タイプ・バルブに対応)/■ 内部ベント流路付きボール・バルブ(2方タイプ・バルブに対応)
■ ラック・アンド・ピニオン式エアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ/■ ISO 5211準拠のエアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ、ポジション・センサー/■ アクチュエーター付きボール・バルブ・アセンブリーまたは単品(キット)
■ 最高使用温度:204℃/■ 最高使用圧力:15.1 MPa/■ 材質:ステンレス鋼、炭素鋼/■ API Standard 607(第6版)およびSwagelok 火災テストSEI-00334仕様に適合/■ 63/65/67/68シリーズにて、 ご注文いただけます
この仕様書では、ASTM G93 Level C に規定する製品清浄度要件に適合するため、スウェージロック(サプライヤーを含む)が用いているガイドラインについて記述しています。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
この仕様書では、太陽光発電(PV)用途向けステンレス鋼製品を製造する際にスウェージロックが用いているガイドラインについて記述しています。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。
ステム交換用キットは、必ず適切な60シリーズ・シール用メンテナンス・キットとセットでご使用ください。シール用メンテナンス・キットの取り扱い説明書に従ってステムを取り外し、キット内の未使用のステムに交換してください。
ボール交換用キットは、必ず適切な60シリーズ・シール用メンテナンス・キットとセットでご使用ください。シール用メンテナンス・キットの取り扱い説明書に従ってボールを取り外し、キット内の未使用のボールに交換してください。
注意: 本説明書に従って作業を行う場合は、シール面にスクラッチ傷などの損傷を与えないようご注意ください。 バルブの性能に影響が出るおそれがあります。
1. スリーブをハンドルから取り外します。/2. スリーブを取り付ける際は、まず未使用のスリーブを軟らかくなるまで約54°C の水道水に漬けます。スリーブをハンドルに素早く取り付けます。ハンドルの端まできっちりスリーブが取り付けられていることを確認してください。
バルブ/アクチュエーターの準備/バルブの取り付け/ボディ・ボルトの締め付け
本説明書では、304ステンレス鋼/316ステンレス鋼/合金K-500/炭素鋼グレードB7/合金718/炭素鋼SAEグレード8製ファスナーを使用した、ステンレス鋼/真ちゅう/炭素鋼/特殊合金製ボディのバルブについて記載しています。
注意: 本説明書に従って作業を行う場合は、分解図を必ず参照してください。
キット内容: ラッチロック・ハンドル/スペーサー(67シリーズを除く)/ステム・スプリング/ロック・プレート/手順説明書/ボディ・ボルト(2個、スタッドではなくボルトで組み立てられた4本ボルト構造バルブ用)
注意:FM(Factory Mutual) Approvals 保持のため、F60Tシリーズ・ファイヤー用ボール・バルブの分解/再組み立てにつきましては、スウェージロック指定販売会社までお問い合わせください。
キット内容: 金属製シート/ステム・ベアリング/ステム・スプリング/クワド・リング/ボール/下部パッキン/上部パッキン/パッキン・サポート/潤滑剤/手順説明書/化学物質安全性データ・シート(MSDS)/グランド
注意: 本説明書は、外部取り付け用の突起付きボディの60シリーズ・ボール・バルブにのみ適用されます。
本説明書では、潤滑剤不使用の標準の60T/60E/60C/60V/N60T シリーズ・バルブについて記載しています。
キット内容: ボタン・ヘッド・ネジ/ロング・ボディ・ファスナー/パネル取り付け用ブラケット/カバー・プレート/手順説明書
本説明書では、60シリーズ・ボール・バルブに取り付けたレバー・ハンドルを、だ円形ハンドル、エクステンション付きだ円形ハンドルにに交換する際の取り付け方法について記載しています。
取り付け用ブラケット・キット内容/アクチュエーター・キット内容/必要な工具/バルブの準備/取り付け方法
注意:エアー・アクチュエーターの作動は、バルブのパッキン・ナット調節の影響を受けます。したがって、バルブのパッキン・ナットを過度に締め付けないよう注意しながら、十分なパッキン・ナットのトルク値を維持して漏れを防止してください。バルブのパッキン・ナットを過度に締め付けると、アクチュエーターが動かなくなるおそれがあります。
Swagelok 円周溶接機(オービタル・ウェルディング・システム)または長さが76.2mm以上のチューブ/パイプ短管エンドを使用する場合は、本説明書に従って作業を行う必要はありません。
Specifications
SS-63TSW8T — ステンレス鋼製 3ピース型 60シリーズ ボール・バルブ、強化PTFE製 シート、1/2 インチ・サイズ チューブ差し込み溶接
Attribute | Value |
---|---|
Ball/Stem Material | Stainless Steel |
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Tube Socket Weld |
Connection 2 Size | 1/2 in. |
Connection 2 Type | Tube Socket Weld |
CV Maximum | 7.5 |
Fastener Material | 316 Stainless Steel |
Flange Seal Material | Fluorocarbon FKM |
Flow Pattern | 2-Way, Shutoff, Straight |
Handle Color | Black |
Handle Style | Lever |
Low Emissions Certified | Yes |
Room Temperature Pressure Rating | 2200 PSIG @ 100°F /151 BAR @ 37°C |
Seat Material | Reinforced PTFE |
Seat Spring Material | 316 Stainless Steel |
Service Class | General |
Stem Bearing Material | Alloy X750 |
Testing | Testing according to WS-22 |
eClass (4.1) | 37010401 |
eClass (5.1.4) | 37010401 |
eClass (6.0) | 37010401 |
eClass (6.1) | 37010401 |
eClass (10.1) | 37010401 |
UNSPSC (4.03) | 40141607 |
UNSPSC (10.0) | 40141607 |
UNSPSC (11.0501) | 40141607 |
UNSPSC (13.0601) | 40141607 |
UNSPSC (15.1) | 40141607 |
UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-62TF4 | 真ちゅう | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
B-63TF8 | 真ちゅう | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
B-63TS10 | 真ちゅう | 5/8 インチ | Swagelok®チューブ継手 | 5/8 インチ | Swagelok®チューブ継手 | View Product |
B-63TS8 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
B-65TF12 | 真ちゅう | 3/4 インチ | NPTめねじ | 3/4 インチ | NPTめねじ | View Product |
B-65TF16 | 真ちゅう | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | View Product |
S-65TF16 | 炭素鋼チューブ | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | View Product |
SS-62EF4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
SS-62PS4-5228 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-62TF4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
SS-62TF4-JL | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
SS-62TF4RT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーめねじ | View Product |
SS-62TS10MM | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | View Product |
SS-62TS4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-62TS4-JK | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-62TS4-JL | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-62TS4-JLK | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-62TS6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-62TS6-JK | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-62TS6-JL | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-62TS6-JLK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-62TS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
SS-62TS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
SS-62TS8MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | View Product |
SS-62TSC8 | 316 ステンレス鋼 | 1/2 インチ | サニタリー・クランプ継手 | 1/2 インチ | サニタリー・クランプ継手 | View Product |
SS-62TVCR4 | 316ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | View Product |
SS-62TW6T35-3 | 316 ステンレス鋼 | 3/8 インチ | チューブ短管 | 3/8 インチ | チューブ短管 | View Product |
SS-63ES8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-63PF8-2839 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-63PS8-2839 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TF6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | View Product |
SS-63TF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-63TF8-33C | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-63TF8-JK | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
SS-63TF8-JL | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
SS-63TF8-LLK | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
SS-63TF8RT | 316 不锈钢 | 1/2 in. | ISO 锥形内螺纹 | 1/2 in. | ISO 锥形内螺纹 | View Product |
SS-63TS10 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 5/8 in. | 世伟洛克® 卡套管接头 | View Product |
SS-63TS12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
SS-63TS12-JK | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
SS-63TS12-JL | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
SS-63TS12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
SS-63TS16MM | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 16 mm | 世伟洛克® 卡套管接头 | View Product |
SS-63TS18MM | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | View Product |
SS-63TS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8-33C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8-E | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8-JK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8-JL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8-JLK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8-LLK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TS8-T | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-63TSW12T | 316 Stainless Steel | 3/4 in. | Tube Socket Weld | 3/4 in. | Tube Socket Weld | View Product |
SS-63TSW8P | 316 Stainless Steel | 1/2 in. | Pipe Socket Weld | 1/2 in. | Pipe Socket Weld | View Product |
SS-63TVCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
SS-65TF12 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
SS-65TF12-JL | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
SS-65TF12RT | 316 Stainless Steel | 3/4 in. | Female ISO Tapered Thread | 3/4 in. | Female ISO Tapered Thread | View Product |
SS-65TF16 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
SS-65TF16-JL | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
SS-65TF16RT | 316 Stainless Steel | 1 in. | Female ISO Tapered Thread | 1 in. | Female ISO Tapered Thread | View Product |
SS-65TS16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
SS-65TS16-JL | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
SS-65TS16-SC11 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
SS-65TS25MM | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Fitting | View Product |
SS-65TSC16 | 316 Stainless Steel | 1 in. | Sanitary Clamp Fitting | 1 in. | Sanitary Clamp Fitting | View Product |
SS-65TSW12P | 316 Stainless Steel | 3/4 in. | Pipe Socket Weld | 3/4 in. | Pipe Socket Weld | View Product |
SS-65TSW16P | 316 Stainless Steel | 1 in. | Pipe Socket Weld | 1 in. | Pipe Socket Weld | View Product |
SS-65TSW16T | 316 Stainless Steel | 1 in. | Tube Socket Weld | 1 in. | Tube Socket Weld | View Product |
SS-67TF20 | 316 Stainless Steel | 1 1/4 in. | Female NPT | 1 1/4 in. | Female NPT | View Product |
SS-67TF24 | 316 Stainless Steel | 1 1/2 in. | Female NPT | 1 1/2 in. | Female NPT | View Product |
SS-67TS24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-67TSW24P | 316 Stainless Steel | 1 1/2 in. | Pipe Socket Weld | 1 1/2 in. | Pipe Socket Weld | View Product |
SS-68TF32 | 316 Stainless Steel | 2 in. | Female NPT | 2 in. | Female NPT | View Product |
SS-68TSW32P | 316 Stainless Steel | 2 in. | Pipe Socket Weld | 2 in. | Pipe Socket Weld | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.