text.skipToContent text.skipToNavigation
Vacuum (Ultra-Torr) Fittings

Swagelok® Ultra-Torr Vacuum Fittings

Swagelok vacuum fittings and adapters, available in Ultra-Torr straights and tees, are easy to connect and disconnect, saving time and producing repeatable results in vacuum sealing applications.

View Ultra-Torr Vacuum Fittings

Swagelok® Ultra-Torr vacuum fittings are ideal for making quick, easily removed vacuum seals, such as those required when connecting systems to helium leak detectors or connecting metal to glass tubing. These fittings provide consistent seal performance through repeated disconnects and reassemblies in vacuum pressure systems.

Ultra-Torr vacuum fittings feature a knurled nut that allows easy, finger-tight assembly and reliable, repeatable sealing performance. The fitting’s fluorocarbon FKM O-ring seals tightly to glass, metal, or plastic tubing, allowing their use in a variety of vacuum applications.

Need help selecting the right vacuum fittings?

Contact Local Specialists

Ultra-Torr 진공 피팅 카테고리

수나사 코넥터

수나사 코넥터

Ultra-Torr 수나사 커넥터 피팅은 폭넓은 크기로 공급 가능하며, 널드(Knurled) 너트가 적용되어 연결과 분리가 쉽습니다.

스페어 부품 및 액세서리

스페어 부품 및 액세서리

Ultra-Torr 진공 피팅과 함께 사용할 암나사 너트 및 슬리브를 알아보십시오.

유니온

유니온

다양한 크기의 직선형, 엘보우, 티 Ultra-Torr 진공 피팅 유니온은 연결과 분리가 쉬우므로 시간을 절감하고 반복 가능한 결과를 산출할 수 있습니다.

튜브 스터브

튜브 스터브

Ultra-Torr 직선형 튜브 스터브는 유리, 금속 또는 플라스틱 튜빙에서 신뢰성 높고 반복 가능한 밀폐 성능을 제공합니다.

Ultra-Torr Vacuum Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

This process may take several minutes. Please be patient and remain on the page.