|
Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/4 in. FVCR Fitting, SC-11 Cleaned, NC Actuator, NO Indicator Switch
부품 번호: SS-4BK-V51-1CM
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형, 액츄에이터 있음패킹이 없는 디자인과 용접된 씰을 사용하는 스웨즈락 벨로우즈 밸브는 시스템 유체를 차단하고 믿을 수 있는 밀폐 성능을 발휘합니다. 벨로우즈 밸브는 대기로의 밀폐가 중요한 애플리케이션에 이상적이며, 일반 및 고순도 서비스를 위한 다양한 옵션을 제공합니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.
경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/4 in. FVCR Fitting, SC-11 Cleaned, NC Actuator, NO Indicator Switch
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형, 액츄에이터 있음
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
В настоящем документе изложены инструкции, используемые компанией Swagelok для производства продуктов из нержавеющей стали, предназначенных для фотоэлектрических систем.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows Kits, Stem Tip/Adapter Kits, bellows/Stem/Stem Tip/Adapter Kits, Gasket Kits for Swagelok® bellows-sealed valves
사양
SS-4BK-V51-1CM — Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/4 in. FVCR Fitting, SC-11 Cleaned, NC Actuator, NO Indicator Switch
| 속성 | 값 |
|---|---|
| 개폐기 모델 | Série 1 |
| 개폐기 작동 모드 | Retour par ressort normalement fermé |
| 개폐기 유형 | Pneumatique |
| 벨로우즈 재질 | Acier inoxydable 321 |
| 몸체 재질 | Acier inoxydable 316 |
| 몸체 밀폐 | Joint avec siège doux |
| 세정 공정 | Nettoyage et conditionnement spéciaux (SC-11) |
| 연결구 1 크기 | 1/4 po |
| 연결구 1 종류 | VCR femelle (joint métallique) |
| 연결구 2 크기 | 1/4 po |
| 연결구 2 종류 | VCR femelle (joint métallique) |
| CV 최대 | 0.3 |
| 유로 형태 | Droite (2 voies) |
| 가스켓 | Joint en acier inoxydable 316 revêtu de PTFE |
| 최대 온도, °F(°C) | 200 (93) |
| 최대 온도 압력 등급 | 200°F À 125 PSIG / 93°C À 8,6 BAR |
| 최소 온도, °F(°C) | -20 (-28) |
| 실온 압력 등급 | 125 PSIG À 100°F / 8,6 BAR À 37°C |
| 서비스 클래스 | Général |
| 스템 팁 재질 | PCTFE |
| 스템 유형 | Conique |
| 표면 처리 | Standard |
| 테스트 | Test de fuite à l'hélium selon SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40141609 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-10BK-MM-1C | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-12BK-MM-1C | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-4BK-1C | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-4BK-1O | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-4BK-V51-1C | Нержавеющая сталь 316 | 1/4 дюйма | Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой | 1/4 дюйма | Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой | 제품 보기 |
| SS-4BK-VCR-1C | Нержавеющая сталь 316 | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 제품 보기 |
| SS-6BK-1C | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-6BK-1O | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-6BK-MM-1C | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-6BK-MM-1O | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | 제품 보기 |
| SS-6BK-TW-1C | Acier inoxydable 316 | 3/8 po | Tube à souder par emboîtement | 1/2 po | Tube à souder bout à bout | 제품 보기 |
| SS-8BK-1C | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | 제품 보기 |
| SS-8BK-1O | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | 제품 보기 |
| SS-8BK-VCR-1C | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 제품 보기 |
| SS-8BK-VCR-1O | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 제품 보기 |
| SS-8BK-VCRVP-1C | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 제품 보기 |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.