The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Tube Cutter for Stainless Steel, Soft Copper, and Aluminum Tubing from 3/16 to 1 in. OD and 6 to 25 mm outside diameter.
Log in or Register to view price
Catalogs
Tube Cutter
Ensure high quality tube mating and flow characteristics with Swagelok tube preparation and cutting tools to create square, smooth, burr-free tube ends.
Изделия: электрические, стендовые и ручные трубогибы; инструменты для подготовки труб; системы трубных опор
Труборез Swagelok; инструкции по эксплуатации; снятие заусенцев; запасные отрезные круги.
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.