The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
カタログ
Écrou de rail
Limitez les effets des impulsions et des vibrations sur les tubes ou les tuyaux de vos circuits de fluide, avec les kits de supports pour tubes Swagelok.
Acier inoxydable 316/316L et 304/304L; Tubes standard pour instrumentation; Dimensions de 1/8 à 2 po et de 3 à 25 mm; Marquage indiquant la dimension, les spécifications du matériau et le numéro de coulée
Sélection des tubes ; Manipulation des tubes ; Applications gaz; Installation des tubes; Tableaux des pressions de service admissibles recommandées
仕様
属性 | 値 |
---|---|
ボディ材質 | CF8M |
インチ・サイズ/ミリ・サイズ | Métrique |
eClass (4.1) | 37020312 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 23110700 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 31161700 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 40180000 |
資料
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.