Catalogs
VCR® Metal Gasket Face Seal Fittings — Caps and Plugs — Caps
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
VCR® Verbindungen mit Metalldichtscheibe
Größen 6 bis 18 mm und 1/16 bis 1 Zoll ; Hochreine Edelstähle ; Originalausführung, die echte VCR-Verbindung
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-VCR-CP | Edelstahl 316 | 3/4 Zoll | VCR®-Verbindung mit Metalldichtscheibe | - | - | View Product |
SS-16-VCR-CP | Edelstahl 316 | 1 Zoll | VCR®-Verbindung mit Metalldichtscheibe | - | - | View Product |
SS-2-VCR-CP | Edelstahl 316 | 1/8 Zoll | VCR®-Verbindung mit Metalldichtscheibe | - | - | View Product |
SS-4-VCR-CP | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | - | - | View Product |
SS-4-VCR-CP-B25 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | - | - | View Product |
SS-4-VCR-CP-BP | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | - | - | View Product |
SS-8-VCR-CP | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.