![Flexible tubing](https://www.swagelok.com/assets/images/sap-content/banners/hoses-flexible-tubing-1400x411.jpg)
Swagelok® Flexible Tubing
PFA and vinyl flexible tubing offer two chemically resistant, translucent solutions for low-pressure applications where chemical reactions may be a concern and transparency is needed to monitor system flow. The form-fit-and-stay capability of CT convoluted vacuum tubing can compensate for misalignment and system reroutes between static connections, reducing system rework.
Категории
![Гибкие трубки PFA Гибкие трубки PFA](https://www.swagelok.com/assets/images/sap-content/grid/136-PFA%20FlexibleTubing-400x400.jpg?impolicy=product)
Гибкие трубки PFA
Chemically resistant, translucent PFA flexible tubing is commonly used where chemical compatibility is desired.
![Гофрированные металлические трубки Гофрированные металлические трубки](https://www.swagelok.com/assets/images/sap-content/grid/134_ConvolutedMetalTubing_400x400.jpg?impolicy=product)
Гофрированные металлические трубки
Explore convoluted metal tubing with a range of end connection and size options for use in high-temperature vacuum or low-pressure static applications.
![Металлические трубки серий FZ и FN Металлические трубки серий FZ и FN](https://www.swagelok.com/assets/images/sap-content/grid/metal-tubing-fz-fn-series-400x400.jpg?impolicy=product)
Металлические трубки серий FZ и FN
Explore metal tubing options designed to meet the needs of high-temperature vacuum or low-pressure applications where permeation is undesirable.
![Торцевые соединения Торцевые соединения](https://www.swagelok.com/assets/images/sap-content/grid/SS-6-HC-1-8.jpg?impolicy=product)
Торцевые соединения
Swagelok® end connections for flexible tubing come in sizes ranging from 1/8 to 1 in. and allow for easy installation.
![Трубки из винила, серия LT Трубки из винила, серия LT](https://www.swagelok.com/assets/images/sap-content/grid/LT-4-6.jpg?impolicy=product)
Трубки из винила, серия LT
General purpose, clear vinyl flexible tubing is good for applications where system transparency is desired and is available in sizes from 1/8 to 1/2 in.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
![Swagelok hose management services engineer](https://www.swagelok.com/assets/images/sap-content/featured-resources/hose-management-1400x610.jpg)
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
![Swagelok hose and flexible tubing](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-safety-260x154.jpg)
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
![Industrial hose maintenance](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/new-ALD20-valve-260x154.jpg)
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
![industrial hose replacement material considerations](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-replacement-core-260x154.jpg)
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
![Industrial hose reinforcement types](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-reinforcement-260x154.jpg)
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.
![PFA Tubing](https://www.swagelok.com/assets/images/sap-content/additional-content/flexible-tubing-640x440.jpg)
PFA and Vinyl Flexible Tubing
PFA Flexible Tubing
Chemically resistant and translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications (up to 275 psig (18.9 bar)). The tubing’s translucence allows for visibility of system fluid while the smooth inner wall provides flow control and drainability.
Vinyl Tubing
Soft, flexible, and clear, Swagelok LT series vinyl tubing, made from smooth-bore, polyvinyl chloride (PVC) material, handles a wide variety of laboratory chemicals and applications where system transparency is desired (up to 40 psig (2.7 bar)). Thick-wall tubing is available in 1/4 and 3/8 in. sizes for vacuum-service applications. LT series tubing can be used with Swagelok tube fittings and metal inserts. HC series end connections and bulk tubing are available for field assembly of soft plastic or rubber tubing.
Convoluted Metal Tubing
Convoluted flexible metal tubing and hose can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications. Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15% and extended up to 50% of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available.