![Snubber Fittings (Gauge Protectors)](https://www.swagelok.com/assets/images/sap-content/banners/snubber-fittings-1400x411.jpg)
Swagelok® Snubber Fittings
Snubber fittings protect gauges and instruments from the potential damage that system pressure and shocks can cause and allow the instruments to smoothly come to line pressure.
Категории
![Протекторы манометров Протекторы манометров](https://www.swagelok.com/assets/images/sap-content/grid/SS-8-SA-EA.jpg?impolicy=product)
Протекторы манометров
Snubber fittings use a porous sintered 316 stainless steel element to protect gauges from system pressure surges and shocks.
Snubber Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
![Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-fitting-advantage-1400x610.jpg)
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
![Threaded Swagelok tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/identifying-thread-size-and-pitch-260x154.jpg)
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
![Workers on an oil rig](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/optimizing-oil-gas-compression-fittings-260x154.jpg)
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
![A Shenyang Blower Works employee uses a fluid system built with Swagelok components](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/sbw-group-safety-260x154.jpg)
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
![Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/tube-fitting-installation-260x154.jpg)
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
![Snubber fitting](https://www.swagelok.com/assets/images/sap-content/additional-content/snubber-fittings-640x440.jpg)
Snubber Fittings (Gauge Protectors)
The response rate of an instrument to system changes is reduced when a Swagelok snubber fitting is installed upstream from a pressure-sensitive instrument, protecting it from potential damage. Pressure damping (snubbing) is accomplished through the use of a porous sintered 316 stainless steel element. The response rate then generally varies with the initial pressure drop across the element, allowing the instrument to smoothly come to line pressure.