Weld Fittings — Weld Adapters
Fittings available with these specifications:
- 1/2 to 1 in.
- Straight
- 316 stainless steel
- –20 to 1000°F (–28 to 537°C)
Your local authorized Swagelok sales and service center may have additional options.
-
용접 피팅 — 용접 어댑터 — Gerade Ausführungen
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-MPW-A-8TSW Edelstahl 316 3/4 Zoll Stumpfschweißanschluss 1/2 Zoll Muffenschweißende SS-16-MPW-A-8TSW Edelstahl 316 1 Zoll Stumpfschweißanschluss 1/2 Zoll Muffenschweißende SS-8-MPW-A-6TSW Edelstahl 316 1/2 Zoll Stumpfschweißanschluss 3/8 Zoll Muffenschweißende SS-8-MPW-A-8TSW Edelstahl 316 1/2 Zoll Stumpfschweißanschluss 1/2 Zoll Muffenschweißende SS-8-MTW-A-4TSW Edelstahl 316 1/2 Zoll Rohrstumpfschweißenden 1/4 Zoll Muffenschweißende
Product Availability by Store Location
Hours