Swagelok® Cone and Thread Fittings (IPT Series)
Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).
View Cone and Thread FittingsCone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).
Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.
Looking for more information about cone and thread fittings?
Catégories de raccords filetés à extrémités coniques
Adaptateurs
Garantissez la fiabilité des raccordements moyenne pression et haute pression avec des adaptateurs filetés à extrémité conique (C&F).
Bulkheads
Make a medium- or high-pressure connection between components through a partition with a bulkhead fitting.
Couplings
Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.
Glands and Collars
Secure tubing with a collar and gland nut to create a seal against the coned surface of the fitting.
High-Pressure Cone and Ferrule Fittings, Sno-Trik
Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.
Cone and Thread Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Find the Right Fitting for Your Application
Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.
Compare the FittingsSwagelok Resources Curated for You
The Anatomy of a Hydrogen Fitting
Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
Optimiser le choix des composants pour les véhicules à hydrogène
Les moyens de transport à l’hydrogène nécessitent de bien choisir des composants aux caractéristiques techniques particulières. Découvrez comment s’assurer de trouver les bons composants.
Étude de cas : Opérateur de plateforme offshore
Découvrez comment un opérateur pétrolier offshore à pu réduire de 80 % le temps d’installation en remplaçant les raccords filetés à extrémité conique par des raccords série FK Swagelok.