Swagelok®-Rohrbiegevorrichtung für die Werkbank
Swagelok-Rohrbiegevorrichtung für die Werkbank bieten eine robuste, leichte Konstruktion für einfache, gleichmäßige Rohrbiegungen, beschleunigen die Installation und unterstützen Sie dabei, hohe Qualitätsstandards einzuhalten.
Erfahren Sie mehr über unsere Rohrbiegevorrichtungen für die WerkbankSwagelok® bench top tube benders help you easily produce bent tubing in a variety of configurations. They feature rugged aluminum construction for durability and are CE compliant. Bench top benders offer a bend range of 1 to 180° for tubing with outer diameters from 1/4 to 1 1/4 in. (6 to 30 mm) and wall thicknesses from 0.028 to 0.120 in. (0.8 to 3.0 mm), accommodating various configurations. The benders come with a grease gun for convenient operation and a metal carrying case for easy storage and transport.
Available in manual and electric models, the manual version of the Swagelok bench top tube bender can be operated with a 1/2 in. drill motor using an optional torque clutch and support arm. Steel bend shoes are required for specific tubing sizes and materials, ensuring precise and reliable bends.
Specifications
| Dimensions—Tube Bender in Case | 14 1/2 in. (37 cm) high, 21 in. (53 cm) wide, 11 in. (28 cm) deep |
| Weight—Tube Bender in Case, Excluding Tools | Manual model: 75 lbs. (34 kg) Electric model: 79 lbs. (36 kg) |
| Power Requirements (Electric Model) | MS-BTB-1: 110 V (ac), 50/60 Hz; maximum current—10 A MS-BTB-2: 230 V (ac), 50/60 Hz; maximum current—5 A |
Learn how to use the Swagelok bench top tube bender in our advanced tube bending course.
Bench Top Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Produkte: Elektrische, Werkbank- und Handrohrbiegevorrichtungen; Rohrvorbereitungswerkzeuge; Rohraufhängungen
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You
Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.