Système de soudure — Fixations et collets
Your local authorized Swagelok sales and service center may have additional options.
-
Fixations et collets — Rohr-Spannbacken
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5UCI-02 Serie 5 1/8 Zoll CWS-5UCI-06 Serie 5 3/8 Zoll CWS-5UCI-10 Serie 5 5/8 Zoll CWS-5UCI-04 Serie 5 1/4 Zoll CWS-5UCI-08 Serie 5 1/2 Zoll CWS-10UCI-08 Serie 10 1/2 Zoll CWS-10UCI-16 Serie 10 1 Zoll CWS-10UCI-12 Serie 10 3/4 Zoll -
Fixations et collets — Adaptereinsätze
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FVCR-04 Serie 5 - -
Fixations et collets — Seitliche Befestigungsplatten
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FSP1 Serie 5 - CWS-5FSP2 Serie 5 - -
Fixations et collets — Micro-Fit® Spannbacken
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5MWCI-04 Serie 5 1/8 Zoll und 1/4 Zoll; 6 mm CWS-5MWCI-06 Serie 5 8 und 10 mm 3/8 Zoll CWS-5MWCI-08 Serie 5 1/2 Zoll und 12 mm -
Fixations et collets — Schweißkopf-Fixierblöcke
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeSWS-8MFA-04 Serie 8 1/4 Zoll SWS-4MFB-04 Serie 4 1/4 Zoll -
Fixations et collets — Spannblöcke
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-10TFB Serie 10 6 bis 25 mm und 1/4 bis 1 Zoll CWS-5TFB Serie 5 3 bis 17,3 mm und 1/8 bis 5/ 8 Zoll
Product Availability by Store Location
Hours