Flange Adapters — Lap Joint Flanges
Fittings available with these specifications:
- 3/8 in. (10 mm)
- Straights
- 316 stainless steel
Your local authorized Swagelok sales and service center may have additional options.
-
Flange Adapters — Lap Joint Flanges — Gerade Ausführungen
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-10M0-1-0005 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Stutzen mit losen Flanschen SS-600-1-0151 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Stutzen mit losen Flanschen
Product Availability by Store Location
Hours