Swagelok® Filters
Swagelok filters remove liquid or particulate contamination from industrial fluid systems, promoting reliable system function and more consistent, on-spec fluid products.
View FiltersSwagelok® filters play an important role in trapping and containing particulates at critical points throughout industrial fluid systems transmitting liquids and gases. They help prevent damage to critical components, interference with sampling accuracy and analysis, off-spec products in fluid processing facilities, and other downstream issues.
We manufacture high-quality coalescing particle filters, inline particulate filters, tee-type particulate filters, high-purity filters, and ultrahigh-purity filters for liquid and gas service. Our industrial fluid system filters are available in a wide variety of filter element materials and nominal pore sizes. If you need reliable filtration of your fluid systems so you can avoid contamination or particulate-related flow issues in your systems, choose Swagelok filters.
Learn about the function of industrial fluid system filters as well as the different filter types available, where to install them, and best practices for their installation and maintenance.
Looking for more information on filter selection?
Filters Categories
Coalescing Filters
Designed to efficiently filter air and gas streams, these coalescing filters remove liquid aerosols, water, and oil to protect sensitive equipment.
Particulate Filters
Efficiently filters dust, dirt, and rust from liquids and gases. Features replaceable elements for easy maintenance and minimal pressure drop.
Spare Parts and Accessories
Ensure your filtration systems' efficiency and longevity with our high-quality, precision-made replacement parts and accessories.
Ultrahigh-Purity Gas Filters
Engineered for high-purity environments, this filtration system operates at high flow rates and pressures using a high-purity alumina element with 316L stainless steel housing.
Filters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Membralox® ceramic filtration technology; Genuine Swagelok® VCR® face seal fittings; Particle removal rating greater than 99.9999999 % at 0.003 µm at maximum flow rate; Flow rates to 2700 std L/min
Features: Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections
Swagelok Field Engineering
Tap into Swagelok’s vast network of field engineers located across the globe for help with troubleshooting and optimization of your fluid and sampling systems.
Meet Our Field EngineersSwagelok Resources Curated for You
Lightfoot Defence Fighter Jet Case Study
Lightfoot Defence, a leader in military refrigeration technology, worked with Swagelok to develop innovative solutions for the Eurofighter unified jet. Learn how Swagelok fluid system components were used to create high-tech refrigerant equipment for Lightfoot.
Trois règles pour obtenir des résultats d’analyse exacts
Découvrez comment éviter trois problèmes courants rencontrés avec les systèmes d’échantillonnage, des problèmes qui peuvent être à l’origine de résultats d’analyse inexacts et vous faire perdre du temps et de l’argent.
Quelques conseils pour qu’un échantillon reste représentatif dans un système d’instrumentation analytique
Préserver la représentativité d’un échantillon dans un système d’instrumentation analytique peut s’avérer difficile. Découvrez comment repérer les principaux problèmes et éviter les complications associées à un échantillon non représentatif avec les experts de Swagelok.
Questions/réponses sur les systèmes d’échantillonnage pour l’analyse avec Mike Frost
Mike Frost, responsable de l’ingénierie de terrain chez Swagelok, répond aux questions portant sur les problèmes communément rencontrés avec les systèmes d’échantillonnage pour l’analyse, et donne des conseils pour les éviter.