text.skipToContent text.skipToNavigation

チューブ継手/アダプター継手 — ポート・コネクター — ストレート型

Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen

Kataloge

チューブ継手/アダプター継手 — ポート・コネクター — ストレート型
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Ähnliche Produkte

Art.-Nr.
Körperwerkstoff
Größe Verbindung 1
Typ Verbindung 1
Größe Verbindung 2
Typ Verbindung 2
B-1211-PC-8 Brass 3/4 in. Port Connector 1/2 in. Port Connector Produkt anzeigen
B-401-PC Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Produkt anzeigen
B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector Produkt anzeigen
B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Produkt anzeigen
B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector Produkt anzeigen
M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Produkt anzeigen
M-811-PC Alloy 400/R-405 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Produkt anzeigen
S-811-PC Carbon Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Produkt anzeigen
SS-1011-PC 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Port Connector Produkt anzeigen
SS-101-PC 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/16 in. Port Connector Produkt anzeigen
SS-10M1-PC 316 Stainless Steel 10 mm Swagelok® Tube Adapter 10 mm Port Connector Produkt anzeigen
SS-10M1-PC-6M 316 Stainless Steel 10 mm Port Connector 6 mm Port Connector Produkt anzeigen
SS-10M1-PC-8M 316 Stainless Steel 10 mm Port Connector 8 mm Port Connector Produkt anzeigen
SS-1211-PC 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector Produkt anzeigen
SS-1211-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Port Connector Produkt anzeigen
SS-12M1-PC 316 Stainless Steel 12 mm Swagelok® Tube Adapter 12 mm Port Connector Produkt anzeigen
SS-12M1-PC-10M 316 Stainless Steel 12 mm Port Connector 10 mm Port Connector Produkt anzeigen
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector Produkt anzeigen
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector Produkt anzeigen
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector Produkt anzeigen
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector Produkt anzeigen
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector Produkt anzeigen
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector Produkt anzeigen
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector Produkt anzeigen
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector Produkt anzeigen
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector Produkt anzeigen
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector Produkt anzeigen
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector Produkt anzeigen
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector Produkt anzeigen
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector Produkt anzeigen
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector Produkt anzeigen
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector Produkt anzeigen
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Produkt anzeigen
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector Produkt anzeigen
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector Produkt anzeigen
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector Produkt anzeigen
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector Produkt anzeigen
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector Produkt anzeigen
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector Produkt anzeigen
SS-601-PC-2 316 ステンレス鋼 3/8 インチ ポート・コネクター 1/8 インチ ポート・コネクター Produkt anzeigen
SS-601-PC-4 316 ステンレス鋼 3/8 インチ ポート・コネクター 1/4 インチ ポート・コネクター Produkt anzeigen
SS-6M1-PC 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 6 mm ポート・コネクター Produkt anzeigen
SS-6M1-PC-3M 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 6 mm ポート・コネクター Produkt anzeigen
SS-811-PC 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ポート・コネクター Produkt anzeigen
SS-811-PC-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ポート・コネクター Produkt anzeigen
SS-811-PC-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ポート・コネクター Produkt anzeigen
SS-8M1-PC 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 8 mm ポート・コネクター Produkt anzeigen
SS-8M1-PC-6M 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 8 mm ポート・コネクター Produkt anzeigen

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.