text.skipToContent text.skipToNavigation

Raccord pour tube Swagelok en laiton, coude mâle, diam. ext. tube 6 mm x filetage conique ISO mâle 1/4 po

Part #: B-6M0-2-4RT

Specifications

Attribute Value
Body Material Laiton
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/4 po
Connection 2 Type Filetage conique ISO mâle
Flow Restrictor No
eClass (4.1) 37030705
eClass (5.1.4) 37020501
eClass (6.0) 37020590
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Raccord pour tube Swagelok en laiton, coude mâle, diam. ext. tube 6 mm x filetage conique ISO mâle 1/4 po

Part #: B-6M0-2-4RT
View Catalog

Add To Favorites

Catalogs

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Specifications

B-6M0-2-4RT — Raccord pour tube Swagelok en laiton, coude mâle, diam. ext. tube 6 mm x filetage conique ISO mâle 1/4 po

Attribute Value
Body Material Laiton
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/4 po
Connection 2 Type Filetage conique ISO mâle
Flow Restrictor No
eClass (4.1) 37030705
eClass (5.1.4) 37020501
eClass (6.0) 37020590
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-100-2-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-2-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-2-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-10M0-2-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-2-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-2-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-1210-2-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-12M0-2-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1410-2-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-200-2-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-2-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-300-2-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-3M0-2-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-2-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-2-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-2-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-2-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-2-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-2-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-400-5-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-500-2-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-2-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-2-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-2-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-2-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-2-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-6M0-2-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-2-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-2-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-2-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-2-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-2-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-2-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-2-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-2-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-2-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
M-400-2-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-2-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-2-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-420-2-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-2-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-2-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-820-2-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-1210-2-12 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
S-1610-2-16 Acier au carbone 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
S-400-2-2 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
S-400-2-4 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
S-400-2-4ST Acier au carbone 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
S-600-2-2 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
S-600-2-4 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
S-600-2-6 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
S-600-2-6ST Acier au carbone 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
S-600-2-8 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
S-810-2-6 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
S-810-2-8 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
S-810-2-8ST Acier au carbone 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-100-2-1 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-100-2-2 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-1010-2-10ST Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-1010-2-12 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1010-2-6 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-1010-2-8 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-10M0-2-2 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-10M0-2-4 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-10M0-2-4PR Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-10M0-2-4RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-10M0-2-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-10M0-2-6PR Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-10M0-2-6RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-10M0-2-8 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-10M0-2-8RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-1210-2-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1210-2-12PR Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle View Product
SS-1210-2-12RT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-1210-2-12ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1210-2-12W Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-1210-2-16 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1210-2-8 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-1210-2-8PR Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-1210-2-8RT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-12M0-2-12 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-12M0-2-12RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-12M0-2-4 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-12M0-2-4PR Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-12M0-2-4RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-12M0-2-6 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-12M0-2-6PR Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-12M0-2-6RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-12M0-2-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-12M0-2-8PR Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-12M0-2-8RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-15M0-2-8 Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-15M0-2-8RT Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-1610-2-12 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1610-2-12PR Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle View Product
SS-1610-2-16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1610-2-16PR Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle View Product
SS-1610-2-16RT Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-1610-2-16ST Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1610-2-16W Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-16M0-2-6RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-16M0-2-8 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-16M0-2-8RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-18M0-2-12 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-18M0-2-8 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-18M0-2-8RT Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-2000-2-20 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-2000-2-20ST Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 5/8-12 po Filetage cylindrique SAE/MS View Product
SS-200-2-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-200-2-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-200-2-2RT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-200-2-4 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-200-2-4RT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-20M0-2-12 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-20M0-2-8RT Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-2400-2-24 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT mâle View Product
SS-2400-2-24ST Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 7/8-12 po Filetage cylindrique SAE/MS View Product
SS-25M0-2-12 Acier inoxydable 316 25 mm Raccord pour tube Swagelok® 3/4 po filetage NPT mâle 3/8 po View Product
SS-25M0-2-16 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-300-2-2 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-300-2-4 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-3M0-2-2RT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-3M0-2-4 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-3M0-2-4RT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-2-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-400-2-12 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-2-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-2-2PR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-400-2-2RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-400-2-2W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-400-2-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-2-4PR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-400-2-4RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-2-4SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-2-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-2-4W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-2-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-2-6RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-400-2-6ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-2-8 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-2-8RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-4M0-2-2 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-2-2RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-4M0-2-4RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-2-2 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-500-2-4 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-2-12 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-2-2 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-600-2-2RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-600-2-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-2-4PR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-600-2-4RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-600-2-4ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-600-2-4W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-600-2-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-2-6PR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-600-2-6RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-2-6ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-2-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-2-8RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-600-2-8ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-6M0-2-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-2-2PR Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-2-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-2-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-2-4PR Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-2-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-2-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-6M0-2-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-6M0-2-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-2-8RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-2-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-2-12RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-810-2-16 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-2-2 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-810-2-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-2-4PR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-810-2-4RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-810-2-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-2-6PR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-810-2-6RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-810-2-6ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-810-2-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-2-8PR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-810-2-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-2-8SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-2-8ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-2-8W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-8M0-2-2 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-8M0-2-2PR Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-2-2RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-8M0-2-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-2-4PR Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-8M0-2-4RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-2-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-8M0-2-6RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-8M0-2-8 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-2-8RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.