text.skipToContent text.skipToNavigation

Raccord fileté en acier inoxydable, mamelon court, NPT mâle 1/2 po

Part #: SS-8-CN

Specifications

Attribute Value
Material del Cuerpo Acier inoxydable 316
Proceso de Limpieza Nettoyage et conditionnement standard (SC-10)
Tamaño conexión 1 1/2 po
Tipo de conexión 1 Filetage NPT mâle
Tamaño conexión 2 1/2 po
Tipo de conexión 2 Filetage NPT mâle
Limitador de Caudal No
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Manguitos Compactos

Permite conexiones roscadas compactas y en línea donde el espacio es limitado—lo que resulta ideal para ensamblajes de alta densidad y para la continuidad crítica de los sistemas de fluidos.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Raccord fileté en acier inoxydable, mamelon court, NPT mâle 1/2 po

Part #: SS-8-CN
View Catalog

Add To Favorites

Catalogs

Manguitos Compactos
Permite conexiones roscadas compactas y en línea donde el espacio es limitado—lo que resulta ideal para ensamblajes de alta densidad y para la continuidad crítica de los sistemas de fluidos.

Specifications

SS-8-CN — Raccord fileté en acier inoxydable, mamelon court, NPT mâle 1/2 po

Attribute Value
Material del Cuerpo Acier inoxydable 316
Proceso de Limpieza Nettoyage et conditionnement standard (SC-10)
Tamaño conexión 1 1/2 po
Tipo de conexión 1 Filetage NPT mâle
Tamaño conexión 2 1/2 po
Tipo de conexión 2 Filetage NPT mâle
Limitador de Caudal No
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-CN 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-16-CN 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT View Product
SS-2-CN 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-4-CN 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-6-CN 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.