text.skipToContent text.skipToNavigation

Brass Integral Bonnet Needle Valve, 0.73 Cv, 1/4 in. FNPT, PCTFE Stem Tip

Referencia #: B-1KF4

Especificaciones

Atributo Valor
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.73
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 400 (204)
Max Temperature Pressure Rating 400°F @ 390 PSIG /204°C @ 26 BAR
Minimum Temperature, °F (°C) -65 (-53)
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Straight Pattern, Soft Seat Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Integral Bonnet Needle Valve, 0.73 Cv, 1/4 in. FNPT, PCTFE Stem Tip

Referencia #: B-1KF4
Ver Catálogo

Añadir a Favoritos

Catálogos

Straight Pattern, Soft Seat Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Especificaciones

B-1KF4 — Brass Integral Bonnet Needle Valve, 0.73 Cv, 1/4 in. FNPT, PCTFE Stem Tip

Atributo Valor
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.73
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 400 (204)
Max Temperature Pressure Rating 400°F @ 390 PSIG /204°C @ 26 BAR
Minimum Temperature, °F (°C) -65 (-53)
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
SS-1KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Ver producto
SS-1KM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-1KM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting Ver producto
SS-1KS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
SS-1KS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-1KS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-1KS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
SS-1KS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-1KS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Ver producto
SS-20KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Ver producto
SS-OKS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.