Swagelok® Field Station Modules
Swagelok field station modules are pressure-reducing devices that precondition a gas sample at the extraction point, lowering gas pressure before transporting it to an analyzer to provide faster analyzer response time, less condensation, and safer environments.
Contact a SpecialistThe Swagelok® field station module (FSM) transports a preconditioned, reduced-pressure process gas to an analyzer. Preconditioning a gas sample at the extraction point and transporting the sample at low pressure results in faster analyzer response time as well as less condensation and environmental impact. The FSM mounts directly to process nozzles and is highly configurable to match process conditions.
Faster Analyzer Response Time
In a high-pressure line with downstream flow control, gas molecules are more densely populated which creates slower flow velocity and longer purge times. Lowering the pressure of a gas sample means fewer molecules in the sample transport line and sample conditioning components; therefore, it is easier to flush the system, and the analyzer can respond faster to process changes. Typically, an FSM is used when process pressure is 3 bar (gauge) (43.5 psig) or higher.
Less Condensation
To avoid condensation in gas sampling, the FSM reduces the partial pressure of every gas in the sample mixture. One way to lower partial pressure of every gas is to reduce overall system pressure; the partial pressure of each gas drops in proportion to the overall pressure change. Using an FSM significantly reduces the chance of condensation forming in the sample transport line.
Improved Safety
The volumetric expansion ratio is directly proportional to the absolute pressure decrease. In high-pressure systems without field station modules, the expansion can be so great that the result is explosive in nature. Installing an FSM at the process sampling point means a smaller section of the sample system is exposed to high pressure, resulting in a safer overall environment.
Field Station Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles

Une fabrication sur mesure pour tous les secteurs d’activité
Découvrez comment des spécialistes formés par Swagelok peuvent vous faire gagner du temps et améliorer les performances de vos systèmes fluides en concevant et en assemblant des systèmes pour vous.
Trouvez l’aide dont vous avez besoinDes ressources Swagelok sélectionnées pour vous

Quelques conseils pour qu’un échantillon reste représentatif dans un système d’instrumentation analytique
Préserver la représentativité d’un échantillon dans un système d’instrumentation analytique peut s’avérer difficile. Découvrez comment repérer les principaux problèmes et éviter les complications associées à un échantillon non représentatif avec les experts de Swagelok.

Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group
Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.

Un fabricant d’équipements pour le secteur des fibres optiques gagne en efficience grâce à des solutions sur mesure
Depuis les années 1980, Rosendahl Nextrom s’appuie sur Swagelok pour développer ses activités. Découvrez les solutions qui ont permis à l’entreprise de devancer ses concurrents et de rester leader dans son secteur.

Amélioration de la production avec des assemblages de systèmes fluides sur mesure
Découvrez comment les Solutions sur mesure Swagelok ont aidé Charbonneau Industries à se concentrer sur ses capacités de base en accélérant la production, en réduisant les coûts de main-d’œuvre et en garantissant la qualité du système avec des systèmes de soupapes de décharge thermique préfabriquées.