text.skipToContent text.skipToNavigation
measurement devices

Swagelok® Measurement Devices

Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.

Request Measurement Device Information

Accurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.

  • Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
  • Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
  • Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
  • Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
  • Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
  • Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.

Get Started with a System Evaluation

測定機器のカテゴリー

Variable Area Flowmeters

Variable Area Flowmeters

Provide precision gas and liquid measurement and ensure system efficiency with a tapered tube and float design available in both metal and glass designs.

サーモウェル

サーモウェル

Designed to protect sensors from harsh conditions and ensure accurate measurements, facilitating sensor maintenance without process interruption.

フロー・センサー

フロー・センサー

高感度フロー・センサーは過酷な環境でも安定したパフォーマンスを発揮し、産業プロセスにおいて高精度を実現します。

圧力トランスデューサー

圧力トランスデューサー

Swagelok圧力トランスデューサーは、一般産業アプリケーションにおいて圧力を電気信号に変換してシステム圧力のモニタリングを行います。

温度計

温度計

制動内部機構付きバイメタル式温度計(ASME B40.200準拠)を使用すると、信頼性の高い温度測定および現場での校正を容易に行うことができます。

Measurement Devices Catalogs

Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Les ressources de Swagelok sélectionnées pour vous

Installation d’un raccord pour tubes Swagelok
Causes courantes et coût des fuites dans les systèmes fluides

Dans la plupart des installations industrielles, les fuites dans les systèmes fluides sont un phénomène courant. Découvrez comment et pourquoi des fuites se produisent, comment les localiser, quels tests effectuer pour confirmer leur présence et enfin comment élaborer une stratégie pour remédier au problème et les limiter dans l’ensemble des installations.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

サンプリング・システムの評価結果について顧客と話し合うスウェージロックのフィールド・エンジニア
サンプリング・システムの精度を高める上での推奨事項と禁止事項

産業用サンプリング・システムからプロセス流体の状態を正しく表すサンプルを採取する際の注意事項を紹介します。

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

This process may take several minutes. Please be patient and remain on the page.