|
Copper Gasket for 1/4 in. ISO Parallel Thread (RP) Fitting
Part #: CU-4-RP-2
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GasketsEngineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications. Log in or Register to view price お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Copper Gasket for 1/4 in. ISO Parallel Thread (RP) Fitting
Log in or Register to view price
Catalogs
Gaskets
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
CU-4-RP-2 — Copper Gasket for 1/4 in. ISO Parallel Thread (RP) Fitting
| Attribute | Value |
|---|---|
| Body Material | Copper |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Flow Restrictor | No |
| Gasket Size | 1/4 in. |
| eClass (4.1) | 23070101 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 23071500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31181500 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31401704 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| CU-12-RP-2 | Copper | - | - | - | - | View Product |
| CU-2-RP-2 | Copper | - | - | - | - | View Product |
| CU-4-RG-2 | Copper | - | - | - | - | View Product |
| CU-6-RP-2 | Copper | - | - | - | - | View Product |
| CU-8-RG-2 | Copper | - | - | - | - | View Product |
| CU-8-RP-2 | Copper | - | - | - | - | View Product |
| S-12-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-16-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-2-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-4-RS-2B | Carbon Steel | - | - | - | - | View Product |
| S-4-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-6-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-8-RS-2V | Carbon Steel | - | - | - | - | View Product |
| SS-12-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-12-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-12-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-20-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RP-2 | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RSD-2V | Stainless Steel | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
