カタログ
퀵 코넥트 — 관통 유로형 퀵 코넥트 — 스템
Erzielen Sie uneingeschränkten Durchfluss und leichte Instandhaltung mit unseren Vollfluss-Schnellkupplungen für Ihre Transport-, Entleerungs- und Entlüftungssysteme..
Quick Connects, QC, QF, QM, and QTM Series
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-QF12-S-12PF | Brass | 3/4 in. | Female NPT | - | - | 製品を見る |
| B-QF4-S-4PF | Brass | 1/4 in. | Female NPT | - | - | 製品を見る |
| B-QF4-S-4PM | Brass | 1/4 in. | Male NPT | - | - | 製品を見る |
| B-QF8-S-8PF | Brass | 1/2 in. | Female NPT | - | - | 製品を見る |
| SS-QF12-S-1210 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-QF12-S-12PF | 316 Stainless Steel | 3/4 in. | Female NPT | - | - | 製品を見る |
| SS-QF12-S-12PM | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 製品を見る |
| SS-QF16-S-1610 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-QF16-S-16PF | 316 Stainless Steel | 1 in. | Female NPT | - | - | 製品を見る |
| SS-QF16-S-16PM | 316 Stainless Steel | 1 in. | Male NPT | - | - | 製品を見る |
| SS-QF4-S-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-QF4-S-4MS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread | - | - | 製品を見る |
| SS-QF4-S-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | 製品を見る |
| SS-QF4-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 製品を見る |
| SS-QF4-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 製品を見る |
| SS-QF4-S-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-QF4-S-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-QF4-S-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | 製品を見る |
| SS-QF8-S-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | 製品を見る |
| SS-QF8-S-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 製品を見る |
| SS-QF8-S-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-QF8-S-8FS | 316 Stainless Steel | 1/2 in. | Female ISO Parallel Thread | - | - | 製品を見る |
| SS-QF8-S-8MS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread | - | - | 製品を見る |
| SS-QF8-S-8MT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | 製品を見る |
| SS-QF8-S-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | 製品を見る |
| SS-QF8-S-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
