Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
Valves available with these specifications:
- 1/4 to 9/16 in.
- –65°F (–53°C) to 450°F (232°C)
- 316 stainless steel
Your local authorized Swagelok sales and service center may have additional options.
-
Válvulas de aguja y regulación — Válvulas de Aguja de Alta Presión, Sno-Trik Serie 410, 445, 645, 945 — Modelo Recto
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-410-FP Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-445-FP Acero inoxidable 316 9/16-18 pulg. Rosca Hembra Paralela 9/16-18 pulg. Rosca Hembra Paralela SS-645-FP Acero inoxidable 316 3/4-16 pulg. Rosca Hembra Paralela 3/4-16 pulg. Rosca Hembra Paralela
Product Availability by Store Location
Hours