Raccords à bride sanitaires Kwik-Clamp Swagelok®
Les raccords à bride sanitaires Kwik-Clamp sont conçus pour des secteurs comme l’agroalimentaire ou la pharmacie, dans lesquels la propreté est primordiale. Ils se connectent et se déconnectent rapidement et facilement lors des opérations de nettoyage et de maintenance.
Voir des raccords sanitairesSwagelok® Kwik-Clamp sanitary flange fittings are used in a variety of biotechnology and pharmaceutical applications to enable reliable fluid flow. Sanitary clamps are also ideal for use in food, beverage, and dairy processing applications due to their enhanced surface finishes that provide a high degree of cleanliness.
The fittings are used in various applications and clamped together with a mating gasket depending on application conditions such as pressure and temperature. A metal-to-metal stop restricts ferrule movement, prevents overtightening, and allows precise gasket compression. The design allows for easy connection, cleaning, and drainability.
Have questions about sanitary fittings?
Sanitary Fittings Categories

Sanitary Clamp Fittings
Browse a variety of sanitary clamp fittings designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical.
Sanitary Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.