Catalogs
Tube Fittings and Adapters — Female Connectors — 90° Elbows
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Racores para Tubo Galgables y Adaptadores:
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-1010-8-8 | Latón | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
B-400-8-2 | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | View Product |
B-400-8-4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
B-400-8-6 | Latón | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | View Product |
B-600-8-4 | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
B-600-8-6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | View Product |
B-810-8-8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
S-810-8-8 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
SS-1010-8-8 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
SS-10M0-8-4 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
SS-1210-8-12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | View Product |
SS-1210-8-8 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
SS-12M0-8-4 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
SS-12M0-8-8 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
SS-1610-8-12 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | View Product |
SS-1610-8-16 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT hembra | View Product |
SS-200-8-2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | View Product |
SS-200-8-4 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
SS-400-8-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | View Product |
SS-400-8-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
SS-400-8-6 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | View Product |
SS-400-8-8 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
SS-600-8-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | View Product |
SS-600-8-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
SS-600-8-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | View Product |
SS-600-8-8 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
SS-6M0-8-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT hembra | View Product |
SS-6M0-8-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
SS-810-8-12 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | View Product |
SS-810-8-4 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
SS-810-8-6 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | View Product |
SS-810-8-8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | View Product |
SS-810-8-8RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
SS-8M0-8-4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.