Check Valves — Spare Parts and Accessories
Your local authorized Swagelok sales and service center may have additional options.
-
Válvulas Antirretorno — Recambios y Accesorios — Conjunto de Juntas para la serie C
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeVI90-4C-K4 FKM Fluorocarbono - - - - EP70-4C-K4 Etileno Propileno - - - - KZ75-4C-K4 Kalrez - - - - KZ75-8C-K4 Kalrez - - - - T-4C-K4 PTFE - - - - VI70-8C-K4 FKM Fluorocarbono - - - - VI70-8CP-K4 FKM Fluorocarbono - - - - VI70-4C-K4 FKM Fluorocarbono - - - - K-FCBR-90-OR-908 FKM Fluorocarbono - - - - K-FCBR-90-OR-906 FKM Fluorocarbono - - - - -
Válvulas Antirretorno — Recambios y Accesorios — Conjunto de Obturador para la serie C
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4C-K3 Acero inoxidable 316 - - - - -
Válvulas Antirretorno — Recambios y Accesorios — Conjunto de Muelle para la serie C
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type302-4C-K2-10 Acero inoxidable 302 - - - - 302-8C-K2-1 Acero inoxidable 302 - - - - 302-8C-K2-1/3 Acero inoxidable 302 - - - - -
逆止弁 — スペアー・パーツ/アクセサリー — Conjunto sustitución Juntas para la serie CH
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-3K-CH16-VI FKM Fluorocarbono - - - - SS-3K-CH4-KZ Kalrez - - - - SS-3K-CH4-VI Acero inoxidable 316 - - - - SS-3K-CH8-EP Etileno Propileno - - - - SS-3K-CH8-KZ Kalrez - - - - SS-3K-CH8-VI FKM Fluorocarbono - - - - -
Check Valves — Spare Parts and Accessories — Conjunto de Muelle para la serie CH
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type302-13K-CH16-1 Acero inoxidable 302 - - - - 302-13K-CH8-1 Acero inoxidable 302 - - - - 302-13KCH8-1/3 Acero inoxidable 302 - - - - -
Check Valves — Spare Parts and Accessories — Tapón Deflector
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeP-4CP4-K12-GR - 1/4 pulg. NPT macho - - P-4CP4-K12-RD - 1/4 pulg. NPT macho - - P-8CP4-K12-GR - 1/2 pulg. NPT macho - -
Product Availability by Store Location
Hours