Fittings — Medium-Pressure Tube Fittings
Fittings available with these specifications:
- 1/4 to 1 in. (6 to 12 mm)
- Straights, tees, crosses, elbows, tube adapters
- 316 stainless steel
- Maximum 6250 psig (430 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Racores de alta presión — Uniones — Tes
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8FK0-3 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. Racor para Tubo Swagelok® de Media Presión SS-4FK0-3 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. Racor para Tubo Swagelok® de Media Presión SS-6FK0-3 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 3/8 pulg. Racor para Tubo Swagelok® de Media Presión -
Medium-Pressure Tube Fittings — Bulkheads — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-61 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. Racor para Tubo Swagelok® de Media Presión -
Medium-Pressure Tube Fittings — Caps and Plugs — Tapones para tubo
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-C Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión - - -
Medium-Pressure Tube Fittings — Caps and Plugs — Tapones Macho
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-P Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión - - SS-8FK0-P Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión - - -
Medium-Pressure Tube Fittings — Female Connectors — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-7-4 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. NPT hembra SS-8FK0-7-8 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. NPT hembra -
Medium-Pressure Tube Fittings — Male Connectors — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-1-4 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. NPT macho SS-4FK0-1-8 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. NPT macho SS-6FK0-1-4 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. NPT macho SS-6FK0-1-8 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. NPT macho SS-8FK0-1-8 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. NPT macho SS-6FK0-1-6 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 3/8 pulg. NPT Macho SS-6FK0-7-4 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. NPT Hembra SS-4FK0-1-4MP Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. Macho con Cono y Rosca de Media Presión -
Medium-Pressure Tube Fittings — Spare Parts and Accessories — Juegos de Tuercas y Férulas
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK-NFSET Acero inoxidable 316 1/4 pulg. Juegos de Tuercas y Férulas Swagelok® de Media presión - - SS-6FK-NFSET Acero inoxidable 316 3/8 pulg. Juegos de Tuercas y Férulas Swagelok® de Media presión - - SS-8FK-NFSET Acero inoxidable 316 1/2 pulg. Juegos de Tuercas y Férulas Swagelok® de Media presión - - -
Medium-Pressure Tube Fittings — Unions — Codos de 90°
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12FK0-9 Acero inoxidable 316 3/4 pulg. Racor para Tubo Swagelok® de Media Presión 3/4 pulg. Racor para Tubo Swagelok® de Media Presión SS-4FK0-9 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. Racor para Tubo Swagelok® de Media Presión SS-6FK0-9 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 3/8 pulg. Racor para Tubo Swagelok® de Media Presión SS-8FK0-9 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. Racor para Tubo Swagelok® de Media Presión -
Medium-Pressure Tube Fittings — Unions — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-6 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. Racor para Tubo Swagelok® de Media Presión SS-6FK0-6 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 3/8 pulg. Racor para Tubo Swagelok® de Media Presión SS-8FK0-6 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. Racor para Tubo Swagelok® de Media Presión SS-12FK0-6 Acero inoxidable 316 3/4 pulg. Racor para Tubo Swagelok® de Media Presión 3/4 pulg. Racor para Tubo Swagelok® de Media Presión
Product Availability by Store Location
Hours