카탈로그
Support System — Elongated Weld Plate
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
튜브 외경(OD)
|
길이
|
굽힘 반경
|
|
---|---|---|---|---|---|
304-S1-WPE | 304 Stainless Steel | - | 2.52 in. (64.0 mm) Length | - | 제품 보기 |
304-S1-WPEM | 304 Stainless Steel | - | 64 mm (2.52 in.) Length | - | 제품 보기 |
304-S3-WPE | 304 Stainless Steel | - | 3.07 in. (78.0 mm) Length | - | 제품 보기 |
304-S5-WPE | 304 Stainless Steel | - | 3.94 in. (100 mm) Length | - | 제품 보기 |
304-S6-WPE | 304 Stainless Steel | - | 4.57 in. (116 mm) Length | - | 제품 보기 |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.