text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Elbow, 3/4 in. Female NPT

Part #: SS-12-E

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020551
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40172807
UNSPSC (11.0501) 40142317
UNSPSC (13.0601) 40172807
UNSPSC (15.1) 40172807
UNSPSC (17.1001) 40172807
90° Elbows

Enables smooth directional changes in pipe systems without sacrificing pressure integrity—ideal for compact, high-performance layouts.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

Stainless Steel Pipe Fitting, Elbow, 3/4 in. Female NPT

Part #: SS-12-E
View Catalog

Add To Favorites

Catalogs

90° Elbows
Enables smooth directional changes in pipe systems without sacrificing pressure integrity—ideal for compact, high-performance layouts.

Specifications

SS-12-E — Stainless Steel Pipe Fitting, Elbow, 3/4 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020551
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40172807
UNSPSC (11.0501) 40142317
UNSPSC (13.0601) 40172807
UNSPSC (15.1) 40172807
UNSPSC (17.1001) 40172807
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4-E Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-12-ME 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-16-E 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2-E 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2-ME 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-4-E 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4-ME 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-6-E 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6-E-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product
SS-6-ME 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-8-E 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8-E-10K 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8-ME 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.