|
Adaptador Swagelok a Brida EN de Acero inox., 12 mm Swagelok, DN 25, PN 40, Superficie de cierre B1 según EN 1092-1
Part #: SS-12M0-F25E-40-B1
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsCompliant with ASME, DIN EN, and JIS standards, offering a variety of sealing faces. Wrench flats for easy assembly and gaugeability during initial installation. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Adaptador Swagelok a Brida EN de Acero inox., 12 mm Swagelok, DN 25, PN 40, Superficie de cierre B1 según EN 1092-1
Log in or Register to view price
Catalogs
Straights
Características: Transición sin rosca y sin soldaduras de sistemas de tubería con bridas a sistemas de tubo; Los tipos de bridas cumplen las normas ASME, DIN, EN y JIS; Cuerpo forjado de una pieza mecanizado integralmente; Disponible con conexiones finales mediante racores para tubo Swagelok® de hasta 50 mm y 2 pulg.
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Specifications
SS-12M0-F25E-40-B1 — Adaptador Swagelok a Brida EN de Acero inox., 12 mm Swagelok, DN 25, PN 40, Superficie de cierre B1 según EN 1092-1
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 12 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | DN 25 |
| Connection 2 Type | EN Flange, Class PN 40 |
| Flow Restrictor | No |
| eClass (4.1) | 37020230 |
| eClass (5.1.4) | 37020205 |
| eClass (6.0) | 37020200 |
| eClass (6.1) | 37020200 |
| eClass (10.1) | 37020200 |
| UNSPSC (4.03) | 40141710 |
| UNSPSC (10.0) | 40142404 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40173103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12M0-F15E-40-B1 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | DN 15 | Brida EN, Clase PN 40 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.