Welding System — Fixtures and Collets
Welding system available with these specifications:
- 1/8 to 1 (6 to 25 mm) tube size
- Welder Series 5 or 10
Your local authorized Swagelok sales and service center may have additional options.
-
Bloques de fijación y collarines — Placas laterales de fijación
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FSP1 Serie 5 - CWS-5FSP2 Serie 5 - -
Fixtures and Collets — Collarines Micro-Fit®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5MWCI-04 Serie 5 6 mm; 1/8 y 1/4 pulg. CWS-5MWCI-06 Serie 5 3/8 pulg. , 8 y 10 mm CWS-5MWCI-08 Serie 5 1/2 pulg. y 12 mm -
Fixtures and Collets — Bloques de Fijación del Cabezal de Soldadura
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeSWS-4MFB-04 Serie 4 1/4 pulg. SWS-8MFA-04 Serie 8 1/4 pulg. -
Fixtures and Collets — Insertos adaptadores
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FVCR-04 Serie 5 - -
Fixtures and Collets — Bloques de Fijación
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-10TFB Serie 10 6 a 25 mm y 1/4 a 1 pulg. CWS-5TFB Serie 5 3 a 17,3 mm y 1/8 a 5/8 pulg. -
Fixtures and Collets — Collarines para tubo
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-10UCI-12 Serie 10 3/4 pulg. CWS-10UCI-16 Serie 10 1 pulg. CWS-5UCI-04 Serie 5 1/4 pulg. CWS-5UCI-08 Serie 5 1/2 pulg. CWS-10UCI-08 Serie 10 1/2 pulg. CWS-5UCI-02 Serie 5 1/8 pulg. CWS-5UCI-06 Serie 5 3/8 pulg. CWS-5UCI-10 Serie 5 5/8 pulg. K-11132 Serie 5 - K-11108 Serie 5 - SWS-WHEC-D-35 Series 4, 8, 8HPH, 5, 10, 20, 40 - K-SWS-5H-RTR-GEAR Serie 5 -
Product Availability by Store Location
Hours