text.skipToContent text.skipToNavigation
Lubricante para Roscas Pure Goop

Lubricantes Swagelok®

El lubricante para roscas Swagelok Goop® reduce el tiempo de instalación facilitando el ensamblaje de conexiones roscadas estancas para una gran variedad de metales y aleaciones.

Categorías

Lubricante para Roscas

Lubricante para Roscas

Conozca los lubricantes para roscas que facilitan el montaje de conexiones estancas para una gran variedad de metales y aleaciones.

Catálogos de Lubricantes

Encuentre información detallada sobre los productos, incluidos los materiales de construcción, los valores nominales de presión y temperatura, las opciones y los accesorios.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Swagelok Resources Curated for You

Swagelok Compressed Gas Leak Detection Services
Leak Detection Case Studies

Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.

Fixing fluid system leaks
Common Causes and Costs of Fluid System Leaks

The smallest leak can present a serious issue when maintaining your plant’s safety and profitability. Understand how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plant-wide.

Common fluid system leaks in tire manufacturing facilities
Combating Common Fluid System Leaks in Tire Facilities

Tire manufacturers can grow accustomed to leaking process pipes, but system leaks can pose significant safety hazards and drain profitability. Learn how to identify common leak sources throughout a plant and how to fix them.

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting installation depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Silver Goop, Pure Goop, and  Blue Goop Thread Lubricants

Silver, Pure, Blue, and Vac Goop® Thread Lubricant

Our wide selection of Goop™ thread lubricants makes assembling leak-tight connections even easier with oil, halocarbon, and fluourosilicone-based varieties. They are rated for use with stainless steel, titanium, aluminum, nickel-based alloys, and high-temperature alloys allowing for use in a variety of applications, including vacuum systems.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.