カタログ
Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series — Straight Pattern
Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures up to 45000 psig (3102 bar).
中圧用および高圧用継手/チューブ/バルブ/アクセサリー
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
類似製品
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.