Swagelok® Relief Valves
Swagelok® proportional relief valves provide overpressure protection in general industrial applications with a variety of set pressures available. Bleed and purge valves provide effective bleeding, venting, or draining of signal line pressure to atmosphere.
View Relief ValvesSwagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).
Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.
Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.
Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.
Want to know more about relief, bleed, or purge valves?
Categorías de Válvulas de Alivio

Recambios y Accesorios
Encuentre recambios y accesorios para válvulas de alivio, incluidos conjuntos de muelles, conjuntos de juntas, conjuntos de mandos, conjuntos de insertos y conjuntos de obturadores para un rendimiento óptimo.

Válvulas de Alivio de Presión Proporcional, Serie PRV
Ofrece una protección contra el exceso de presión flexible y fiable, certificada conforme a PED 2014/68/UE Categoría IV y con marcado CE según ISO-4126-1.

Válvulas de Alivio para Media Presión, Serie RV
Asegure la protección contra excesos de presión en aplicaciones industriales generales con presión fija o ajustable y contratuerca para mayor estabilidad.

Válvulas de alivio de presión proporcional, Series R3, R4, RL3, RL4 y KVV
Descubra las válvulas de alivio proporcional de alta y baja presión que abren gradualmente a medida que aumenta la presión. Adecuadas para servicio de líquidos y gases.

Válvulas de purga y Tapones de purga, Series BV y P
Instalación más cómoda gracias a las válvulas de purga compactas para dispositivos de instrumentación y a los tapones de purga, como las válvulas manuales de purga, venteo o drenaje.
Relief Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Presiones de servicio hasta 689 bar (10 000 psig); Temperaturas hasta 454°C (850°F); Materiales de acero inoxidable 316, acero al carbono o aleación 400; Presiones de servicio hasta 275 bar (4 000 psig); Temperaturas hasta 315°C (600°F); Materiales de acero inoxidable 316, latón o acero al carbono
Servicio de líquidos o gases; Presiones de disparo de 0,7 a 413 bar (10 a 6000 psig); Conexiones finales de 6 a 12 mm y de 1/4 y 1/2 pulgada
Reductores de presión; Reguladores de contrapresión; Reguladores para cambio de botella; Modelos Vaporizadores
Características: Construcción en acero inoxidable 316; Temperaturas hasta 537°C (1000°F); Tamaños de los accesorios de media presión (MP)—1/4 a 1 pulg., Presión de servicio—hasta 1378 bar (20.000 psig); Tamaños de los accesorios de alta presión (HP)—1/4 a 9/16 pulg., Presión de servicio—hasta 4134 bar (60.000 psig); Disponibles en cumplimiento de NACE® MR0175/ISO15156

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Una Nueva Válvula. Tres Razones por las que Podría Cambiar la Fabricación del Semiconductor
Descubra cómo la última innovación en la tecnología de válvulas de deposición de capas atómicas (ALD), está cambiando las cosas para los fabricantes de semiconductores de alta tecnología.

Válvulas de Alivio de Presión Proporcional
Las válvulas de alivio proporcional serie R ofrecen una protección sencilla y fiable contra excesos de presión para una gran variedad de aplicaciones industriales generales de líquidos o gas con presiones de disparo de 0,7 a 413 bar (10 a 6000 psig). Abren gradualmente a medida que aumenta la presión y cierran cuando la presión del sistema cae por debajo de la presión establecida. Las válvulas de alivio de seguridad proporcional serie PRV son válvulas de seguridad certificadas con cinco rangos de presión ajustable, están disponibles con la presión de disparo seleccionada ajustada en fábrica, probada, sellada y etiquetada para asegurar la configuración deseada.
Válvulas de Purga y Tapones de Purga
Las válvulas de purga Swagelok se pueden utilizar para ventear la presión de la línea de señal a la atmósfera antes de desmontar un instrumento o para ayudar en la calibración de los dispositivos de control. Hay disponibles conexiones NPT macho y SAE. Los tapones de purga son válvulas manuales de purga, venteo o drenaje con conexiones finales NPT, SAE, racores para tubo Swagelok® o adaptadores a tubo.