text.skipToContent text.skipToNavigation

Sechskantdoppelnippel, Edelstahl, 1 Zoll NPT-Außengewinde x 1 Zoll zylindrisches ISO-Außengewinde mit gerade Schulter

Part #: SS-16-HN-16RS

Specifications

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1 Zoll
Connection 1 Type NPT Außengewinde
Connection 2 Size 1 Zoll
Connection 2 Type Zylindrisches ISO-Außengewinde, gerade Abdichtfläche
Flow Restrictor No
eClass (4.1) 37030708
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Hex Nipples

Hex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Sechskantdoppelnippel, Edelstahl, 1 Zoll NPT-Außengewinde x 1 Zoll zylindrisches ISO-Außengewinde mit gerade Schulter

Part #: SS-16-HN-16RS
View Catalog

Add To Favorites

Catalogs

Hex Nipples

Hex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts.

Specifications

SS-16-HN-16RS — Sechskantdoppelnippel, Edelstahl, 1 Zoll NPT-Außengewinde x 1 Zoll zylindrisches ISO-Außengewinde mit gerade Schulter

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1 Zoll
Connection 1 Type NPT Außengewinde
Connection 2 Size 1 Zoll
Connection 2 Type Zylindrisches ISO-Außengewinde, gerade Abdichtfläche
Flow Restrictor No
eClass (4.1) 37030708
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-HN-SG2 Super Duplex Stainless Steel 1/2 po filetage NPT mâle 3/8 po 1/2 po filetage NPT mâle 3/8 po View Product
B-4-HN Laiton 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
B-8-HN Laiton 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
M-8-HN Alliage 400 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-12-HN Acier inoxydable 316 3/4 po Filetage NPT mâle 3/4 po Filetage NPT mâle View Product
SS-12-HN-12RS Acier inoxydable 316 3/4 po Filetage NPT mâle 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-12-HN-12RT Acier inoxydable 316 3/4 po Filetage NPT mâle 3/4 po Filetage conique ISO mâle View Product
SS-16-HN Acier inoxydable 316 1 po Filetage NPT mâle 1 po Filetage NPT mâle View Product
SS-16-HN-16RT Acier inoxydable 316 1 po Filetage NPT mâle 1 po Filetage conique ISO mâle View Product
SS-24-HN Acier inoxydable 316 1 1/2 po Filetage NPT mâle 1 1/2 po Filetage NPT mâle View Product
SS-2-HN Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-2-HN-2RS Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-2-HN-2RT Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage conique ISO mâle View Product
SS-4-HN Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4-HN-10K Acier inoxydable 316 1/4 po Filetage NPT mâle à paroi épaisse 1/4 po Filetage NPT mâle à paroi épaisse View Product
SS-4-HN-4RS Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-4-HN-4RT Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage conique ISO mâle View Product
SS-4-HN-RT Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle View Product
SS-600-2-16 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-6-HN Acier inoxydable 316 3/8 po Filetage NPT mâle 3/8 po Filetage NPT mâle View Product
SS-6-HN-6RS 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-HN-6RT 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male ISO Tapered Thread View Product
SS-6-HN-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread View Product
SS-8-HN 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HN-10K 316 Stainless Steel 1/2 in. Heavy Wall Male NPT 1/2 in. Heavy Wall Male NPT View Product
SS-8-HN-8RS 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8-HN-8RT 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male ISO Tapered Thread View Product
SS-8-HN-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.