|
Coude union à 90° en acier inoxydable 316, tube à souder par emboîtement de diam. ext. 3/4 po
부품 번호: SS-12-TSW-9
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
90° ElbowsSocket weld 90° elbow offers strong, compact directional changes with smooth flow and reliable weld integrity for demanding process systems. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Coude union à 90° en acier inoxydable 316, tube à souder par emboîtement de diam. ext. 3/4 po
로그인 또는 회원가입하여 가격 보기
카탈로그
90° Elbows
6 à 18 mm et 1/8 à 1 po.; Acier inoxydable 316, 316L, 316L VAR, et 316L VIM-VAR; Raccords pour soudure manuelle ou en automatique
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-12-TSW-9 — Coude union à 90° en acier inoxydable 316, tube à souder par emboîtement de diam. ext. 3/4 po
| 속성 | 값 |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Tube Socket Weld |
| Connection 2 Size | 3/4 in. |
| Connection 2 Type | Tube Socket Weld |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142604 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40172801 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-16-TSW-9 | Acier inoxydable 316 | 1 po | Tube à souder par emboîtement | 1 po | Tube à souder par emboîtement | 제품 보기 |
| SS-4-TSW-9 | Acier inoxydable 316 | 1/4 po | Tube à souder par emboîtement | 1/4 po | Tube à souder par emboîtement | 제품 보기 |
| SS-8-TSW-9 | Acier inoxydable 316 | 1/2 po | Tube à souder par emboîtement | 1/2 po | Tube à souder par emboîtement | 제품 보기 |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.