Catalogs
Medium-Pressure Tube Fittings — Spare Parts and Accessories — Nut and Ferrule Sets
The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.
Raccords, tubes, vannes et accessoires pour moyennes et hautes pressions
Pressions nominales jusqu'à 4134 bar (60 000 psig), Dimensions des raccordements jusqu’à 1 1/2 po et 12 mm, Produits conformes aux normes NACE® MR0175/ISO15156 disponibles
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-4FK-NFSET | Acier inoxydable 316 | 1/4 po | Ensemble écrou-bagues pour raccord pour tube moyenne pression Swagelok® | - | - | View Product |
SS-6FK-NFSET | Acier inoxydable 316 | 3/8 po | Ensemble écrou-bagues pour raccord pour tube moyenne pression Swagelok® | - | - | View Product |
SS-8FK-NFSET | Acier inoxydable 316 | 1/2 po | Ensemble écrou-bagues pour raccord pour tube moyenne pression Swagelok® | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.