|
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 1/4 in. Tube OD x 1/4 in. Male ISO Tapered Thread
부품 번호: SS-4-TA-1-4RT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형튜빙과 나사형 포트 사이의 신뢰성 높고 누설 없는 전환을 제공하며, 핵심 유체 시스템 환경에 적합하게 설계되었습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 1/4 in. Tube OD x 1/4 in. Male ISO Tapered Thread
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Sélection des tubes ; Manipulation des tubes ; Applications gaz; Installation des tubes; Tableaux des pressions de service admissibles recommandées
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-4-TA-1-4RT — Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 1/4 in. Tube OD x 1/4 in. Male ISO Tapered Thread
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 Stainless Steel |
| 관통형 | 아니오 |
| 세정 공정 | Standard Cleaning and Packaging (SC-10) |
| 연결구 1 크기 | 1/4 in. |
| 연결구 1 종류 | Swagelok® Tube Adapter |
| 연결구 2 크기 | 1/4 in. |
| 연결구 2 종류 | Male ISO Tapered Thread |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | filetage NPT mâle 3/8 po | 제품 보기 |
| B-10-MTA-1-4RS | Laiton | 10 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | 제품 보기 |
| B-10-TA-1-8 | Laiton | 5/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 제품 보기 |
| B-12-MTA-1-4RS | Laiton | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | 제품 보기 |
| B-12-TA-1-12 | Laiton | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | 제품 보기 |
| B-400-A-4ANF | Laiton | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Évasement 37° femelle | 제품 보기 |
| B-4-TA-1-2 | Laiton | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | 제품 보기 |
| B-4-TA-1-4 | Laiton | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | 제품 보기 |
| B-4-TA-7-4 | Laiton | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 제품 보기 |
| B-4-TA-7-6 | Laiton | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | 제품 보기 |
| B-6-TA-1-4 | Laiton | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | 제품 보기 |
| B-6-TA-7-4 | Laiton | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 제품 보기 |
| B-8-MTA-1-4RS | Laiton | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | 제품 보기 |
| B-8-TA-1-8 | Laiton | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 제품 보기 |
| B-8-TA-7-6 | Laiton | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | 제품 보기 |
| B-8-TA-7-8 | Latón | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| S-6-TA-1-4 | Acero al carbono | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-10-MTA-1-4 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-10-MTA-1-4RS | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-10-MTA-1-4RT | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-10-MTA-1-6 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT macho | 제품 보기 |
| SS-10-MTA-1-6RS | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-10-MTA-1-6RT | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-10-MTA-1-8 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-10-MTA-1-8RS | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-10-MTA-7-4 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-10-MTA-7-4RG | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-10-MTA-7-4RT | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-10-MTA-7-8 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-10-MTA-7-8RG | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-10-TA-1-10ST | Acero inoxidable 316 | 5/8 pulg. | Adaptador a tubo Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-10-TA-1-8 | Acero inoxidable 316 | 5/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-10-TA-7-8 | Acero inoxidable 316 | 5/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-1210-A-12ANF | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Hembra AN 37° | 제품 보기 |
| SS-12-MTA-1-4 | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-12-MTA-1-4RS | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-12-MTA-1-4RT | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-12-MTA-1-6RS | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-12-MTA-1-6RT | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-12-MTA-1-8 | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-12-MTA-1-8RS | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-12-MTA-1-8RT | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-12-MTA-7-4 | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-12-MTA-7-4RG | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-12-MTA-7-8 | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-12-MTA-7-8RG | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-12-MTA-7-8RP | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-12-TA-1-12 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT macho | 제품 보기 |
| SS-12-TA-1-12AN | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Macho AN 37° | 제품 보기 |
| SS-12-TA-1-12RS | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-12-TA-1-12RT | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-12-TA-1-12ST | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-12-TA-1-12W | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | 제품 보기 |
| SS-12-TA-1-16 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | NPT macho | 제품 보기 |
| SS-12-TA-1-16ST | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-12-TA-1-8 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-12-TA-1-8RS | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-12-TA-7-12 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT hembra | 제품 보기 |
| SS-12-TA-7-12RT | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-12-TA-7-16 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | NPT hembra | 제품 보기 |
| SS-12-TA-7-8 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-1610-A-16ANF | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® preensamblado | 1 pulg. | Hembra AN 37° | 제품 보기 |
| SS-16-MTA-1-8 | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-16-MTA-1-8RS | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-16-MTA-7-8RG | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-16-TA-1-12 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT macho | 제품 보기 |
| SS-16-TA-1-16 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | NPT macho | 제품 보기 |
| SS-16-TA-1-16AN | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Macho AN 37° | 제품 보기 |
| SS-16-TA-1-16RS | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-16-TA-1-16RT | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-16-TA-1-16ST | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-16-TA-1-8 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-16-TA-7-12 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT hembra | 제품 보기 |
| SS-16-TA-7-16 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | NPT hembra | 제품 보기 |
| SS-16-TA-7-8 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-18-MTA-1-12RS | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-18-MTA-1-8RS | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-18-MTA-7-8RG | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-1-TA-1-2 | Acero inoxidable 316 | 1/16 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | 제품 보기 |
| SS-200-A-2ANF | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Hembra AN 37° | 제품 보기 |
| SS-200-A-4ANF | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Hembra AN 37° | 제품 보기 |
| SS-20-TA-1-20 | Acero inoxidable 316 | 1 1/4 pulg. | Adaptador a tubo Swagelok® | 1 1/4 pulg. | NPT macho | 제품 보기 |
| SS-24-TA-1-24 | Acero inoxidable 316 | 1 1/2 pulg. | Adaptador a tubo Swagelok® preensamblado | 1 1/2 pulg. | NPT macho | 제품 보기 |
| SS-2-TA-1-2 | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | 제품 보기 |
| SS-2-TA-1-2RS | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-2-TA-1-2ST | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-2-TA-1-4 | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-2-TA-1-4RT | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-2-TA-1-OR | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-2-TA-7-2 | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-2-TA-7-2RP | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-2-TA-7-4 | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-32-TA-1-32 | Acero inoxidable 316 | 2 pulg. | Adaptador tubo Swagelok® preensamblado | 2 pulg. | NPT macho | 제품 보기 |
| SS-400-A-4ANF | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Hembra AN 37° | 제품 보기 |
| SS-4-TA-1-2 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | 제품 보기 |
| SS-4-TA-1-2RS | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-4-TA-1-2RT | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-4-TA-1-4 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-4-TA-1-4AN | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Macho AN 37° | 제품 보기 |
| SS-4-TA-1-4RS | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-4-TA-1-4SC11 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-4-TA-1-4ST | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-4-TA-1-4W | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | 제품 보기 |
| SS-4-TA-1-6 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT macho | 제품 보기 |
| SS-4-TA-1-6RS | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-4-TA-1-8 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-4-TA-1-OR | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-4-TA-7-2 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-4-TA-7-2RP | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-4-TA-7-2RT | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-4-TA-7-4 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-4-TA-7-4RG | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-4-TA-7-4RJ | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-4-TA-7-4RP | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-4-TA-7-4RT | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-4-TA-7-6 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT hembra | 제품 보기 |
| SS-4-TA-7-8 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-600-A-6ANF | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Hembra AN 37° | 제품 보기 |
| SS-6-MTA-1-2 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | 제품 보기 |
| SS-6-MTA-1-2RS | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-6-MTA-1-2RT | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-6-MTA-1-4 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-6-MTA-1-4RS | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-6-MTA-1-4RT | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-6-MTA-1-6RS | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-6-MTA-7-2 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-6-MTA-7-2RP | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-6-MTA-7-4 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-6-MTA-7-4RG | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-6-MTA-7-4RJ | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-6-MTA-7-4RP | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-6-MTA-7-4RT | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-6-MTA-7-6RG | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-6-MTA-7-8RG | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-6-TA-1-12 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT macho | 제품 보기 |
| SS-6-TA-1-2 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | 제품 보기 |
| SS-6-TA-1-4 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-6-TA-1-4AN | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Macho AN 37° | 제품 보기 |
| SS-6-TA-1-4RS | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-6-TA-1-4RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-6-TA-1-4ST | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-6-TA-1-6 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT macho | 제품 보기 |
| SS-6-TA-1-6AN | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Macho AN 37° | 제품 보기 |
| SS-6-TA-1-6RS | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-6-TA-1-6RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-6-TA-1-6ST | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-6-TA-1-8 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-6-TA-1-8RS | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-6-TA-1-8RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-6-TA-1-8ST | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 제품 보기 |
| SS-6-TA-1-8W | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | 제품 보기 |
| SS-6-TA-1-OR | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | 제품 보기 |
| SS-6-TA-7-2 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-6-TA-7-4 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-6-TA-7-4RP | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-6-TA-7-4RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-6-TA-7-6 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT hembra | 제품 보기 |
| SS-6-TA-7-6RG | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-6-TA-7-6RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-6-TA-7-8 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-810-A-8ANF | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Hembra AN 37° | 제품 보기 |
| SS-8-MTA-1-4 | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-8-MTA-1-4RS | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 제품 보기 |
| SS-8-MTA-1-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-8-MTA-7-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-8-MTA-7-4RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8-MTA-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-8-MTA-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/2 in. | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8-TA-1-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | 제품 보기 |
| SS-8-TA-1-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-8-TA-1-4RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-8-TA-1-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-1-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | 제품 보기 |
| SS-8-TA-1-6RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-8-TA-1-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-1-6ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-8-TA-1-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | 제품 보기 |
| SS-8-TA-1-8AN | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 37° AN | 제품 보기 |
| SS-8-TA-1-8RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-8-TA-1-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-1-8ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-8-TA-1-8W | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | Male 파이프 용접 | 제품 보기 |
| SS-8-TA-1-OR | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-8-TA-7-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | 제품 보기 |
| SS-8-TA-7-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-8-TA-7-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-7-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | 제품 보기 |
| SS-8-TA-7-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-7-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-8-TA-7-8RG | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8-TA-7-8RP | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행나사 | 제품 보기 |
| SS-8-TA-7-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 경사나사 | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.