The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccord à étanchéité de surface VCR soudé en acier inoxydable 316, connecteur avec filetage NPT femelle, VCR soudé 1/2 po x filetage femelle 1/2 po
로그인 또는 회원가입하여 가격 보기
카탈로그
Droits
Réalisez un raccordement étanche tout en conservant la haute pureté d'un joint métal sur métal avec les raccords à étanchéité de surface VCR® Swagelok.
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
사양
속성 | 값 |
---|---|
몸체 재질 | Acier inoxydable 316 |
세정 공정 | Nettoyage et conditionnement standard (SC-10) |
연결구 1 크기 | 1/2 po |
연결구 1 종류 | Raccord VCR® soudé femelle à étanchéité de surface par joint métallique |
연결구 2 크기 | 1/2 po |
연결구 2 종류 | Filetage NPT femelle |
유량 제한기 | 아니오 |
eClass (4.1) | 37020713 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31163100 |
UNSPSC (10.0) | 40142605 |
UNSPSC (11.0501) | 40142613 |
UNSPSC (13.0601) | 40183107 |
UNSPSC (15.1) | 40183107 |
UNSPSC (17.1001) | 31160000 |
자원
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
6LV-4-WVCR-6-DFP | 316L VAR | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 제품 보기 |
SS-4-WVCR-1-2 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | 제품 보기 |
SS-4-WVCR-1-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | 제품 보기 |
SS-4-WVCR-6-200 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-4-WVCR-6-400 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-4-WVCR-6-400-SC11 | 316 ステンレス鋼 | 1/4 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 1/4 インチ | Swagelok®チューブ継手 | 제품 보기 |
SS-4-WVCR-6-600 | 316 ステンレス鋼 | 1/4 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 3/8 インチ | Swagelok®チューブ継手 | 제품 보기 |
SS-4-WVCR-6-6M0 | 316 ステンレス鋼 | 1/4 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 6 mm | Swagelok®チューブ継手 | 제품 보기 |
SS-4-WVCR-6-DF | 316 ステンレス鋼 | 1/4 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 1/4 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 제품 보기 |
SS-4-WVCR-7-4 | 316 ステンレス鋼 | 1/4 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 1/4 インチ | NPTめねじ | 제품 보기 |
SS-8-WVCR-1-6 | 316 ステンレス鋼 | 1/2 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 3/8 インチ | NPTおねじ | 제품 보기 |
SS-8-WVCR-1-8 | 316 ステンレス鋼 | 1/2 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 1/2 インチ | NPTおねじ | 제품 보기 |
SS-8-WVCR-6-400 | 316 ステンレス鋼 | 1/2 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 1/4 インチ | Swagelok®チューブ継手 | 제품 보기 |
SS-8-WVCR-6-600 | 316 ステンレス鋼 | 1/2 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 3/8 インチ | Swagelok®チューブ継手 | 제품 보기 |
SS-8-WVCR-6-810 | 316 ステンレス鋼 | 1/2 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
SS-8-WVCR-6-DF | 316 ステンレス鋼 | 1/2 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 1/2 インチ | 溶接めすVCR® メタル・ガスケット式面シール継手 | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.