text.skipToContent text.skipToNavigation
pressure reducing regulators dome loaded

Swagelok® Pressure-Reducing Regulators, Dome-Loaded

General Industrial (SGRD Series) and High Sensitivity (SHRD Series) pressure-reducing, dome-loaded regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator and accurate set pressure control is desired.

Get Help Selecting Process Regulators

SGRD and SHRD series regulators are engineered for durability in demanding environments. Their bodies are constructed from 316L stainless steel, enhancing corrosion resistance and longevity. These regulators feature internal seals available in various materials, providing improved compatibility with a wide range of chemicals and pressure conditions.

Pressure-reducing, dome-loaded regulators offer superior performance in maintaining stable outlet pressures. By utilizing a pressure dome instead of a set spring for control, these regulators effectively minimize droop. This design ensures consistent outlet pressures, regardless of fluctuations in inlet pressure or flow variations.

SGRD and SHRD Series Features

  • Balanced poppet
  • Diaphragm sensing
  • Non-venting
  • Pilot regulator control

Customizable Features

  • External feedback to pilot
  • Differential pressure pilot (SGRD Series)
  • Dual stage pilot (SGRD Series)
  • Antitamper / factory set pilot handle
  • NACE MR0175/ISO 15156

Learn About Types of Regulators

General Industrial Pressure-Reducing, Dome-Loaded Regulators (SGRD Series)

Specifications

Body Size Maximum Inlet Pressure psig (bar)Maximum Outlet Pressure psig (bar)Adjustable Pressure Range psig (bar)Sensing Type psig (bar)Temperature Range °F (°C)Flow Coefficient (Cv) Minimum Weight lb (kg)
126000 (413)6000 (413)5 to 6000 (0.3 to 413)Diaphragm: 5 to 6000 (0.3 to 413)–49 to 356°
(–45 to 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

High Sensitivity Pressure-Reducing, Dome-Loaded Regulators (SHRD Series)

Specifications

Body Size Maximum Inlet Pressure psig (bar)Maximum Outlet Pressure psig (bar)Adjustable Pressure Range psig (bar)Sensing Type psig (bar)Temperature Range °F (°C)Flow Coefficient (Cv) Minimum Weight lb (kg)
12250 (17.2)250 (17.2)1 to 250 (0.07 to 17.2)Diaphragm: 1 to 250 (0.07 to 17.2) –49 to 356°
(–45 to 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

Speak to Regulator Specialists

减压型圆顶加载工艺调压阀产品目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克调压阀流量曲线生成器

选择合适的调压阀时,是否需要提供帮助?

借助我们的调压阀流量曲线生成器工具,比较多种应用工况下不同调压阀的性能。

寻找合适的调压阀

Swagelok Resources Curated for You

Supply pressure effect in regulators
Managing Supply Pressure Effect (SPE) in a Regulator

Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

Swagelok RHPS 시리즈 레귤레이터
철저한 테스트가 신뢰성 높은 레귤레이터 성능을 보장하는 이유

극한 조건에서 올바르게 작동하도록 제품을 설계하려면 어떤 테스트가 필요할지 궁금하십니까? 영하의 온도에서도 작동하는 Swagelok RHPS 시리즈 산업용 레귤레이터의 개발 과정을 따라가면서 어떻게 설계되는지 알아보십시오.

Flow curve chart demonstrating droop
How to Flatten a Regulator Flow Curve to Reduce Droop

Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

レギュレーターを使用して時間遅れを短縮する
レギュレーターを使用して分析計装システムにおける時間遅れを短縮する方法

分析システムでは、時間遅れが軽視されていたり、誤解されていたりするケースは少なくありません。この時間遅れは、レギュレーターでコントロールすることができます。今回は、分析計装システムにおける時間遅れを小さくする方法を紹介します。

このプロセスには数分間かかる場合があります。このままお待ちください。