Swagelok® Ultra-Torr Vacuum Fittings
Swagelok vacuum fittings and adapters, available in Ultra-Torr straights and tees, are easy to connect and disconnect, saving time and producing repeatable results in vacuum sealing applications.
View Ultra-Torr Vacuum FittingsSwagelok® Ultra-Torr vacuum fittings are ideal for making quick, easily removed vacuum seals, such as those required when connecting systems to helium leak detectors or connecting metal to glass tubing. These fittings provide consistent seal performance through repeated disconnects and reassemblies in vacuum pressure systems.
Ultra-Torr vacuum fittings feature a knurled nut that allows easy, finger-tight assembly and reliable, repeatable sealing performance. The fitting’s fluorocarbon FKM O-ring seals tightly to glass, metal, or plastic tubing, allowing their use in a variety of vacuum applications.
Need help selecting the right vacuum fittings?
Catégories de raccords Ultra-Torr pour le vide
Connecteurs mâles
Proposés dans des dimensions très diverses, les connecteurs mâles Ultra-Torr possèdent un écrou moleté qui facilite leur montage et leur démontage.
Embouts de tube
Les embouts de tube droits Ultra-Torr permettent de former des joints étanches et reproductibles avec des tubes en verre, en métal ou en plastique.
Pièces détachées et accessoires
Explorez les écrous femelles et les manchons à utiliser avec les raccords pour le vide Ultra-Torr.
Unions
Proposés sous la forme de raccords droits, de coudes ou de tés, les raccords union pour le vide Ultra-Torr sont faciles à monter et à démonter, d’où un gain de temps et la garantie de résultats reproductibles.
Ultra-Torr Vacuum Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Fabriqués en acier inoxydable, joint torique en élastomère fluorocarboné, Étanchéité d’une efficacité fiable et reproductible, Disponibles pour tubes aux dimensions allant de 1/16 à 1 1/2 po
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.