text.skipToContent text.skipToNavigation
IPT Series Medium-Pressure Double Block and Bleed Valves

Swagelok® Medium-Pressure Double Block and Bleed Valves (IPT Series)

Swagelok IPT series block and bleed valves feature a trunnion-style ball design that seals consistently across a full range of pressures, enabling reliable operation for improved actuation of control systems.

Request IPT Series Valve Information

Swagelok® IPT series medium-pressure block and bleed valves allow operators to isolate the flow of fluids in a system to prevent it from reaching components downstream. They then drain off remaining fluid on the downstream side of the valve. IPT series valves featuring double block and bleed configurations provide double positive isolation, allowing maintenance, repair, and operations activity, sampling, leak checks, or other crucial tasks to be conducted downstream.

IPT series block and bleed valves are rated for pressures up to 20 000 psig (1378 bar) and are available in both 316 stainless steel and 2507 super duplex alloy construction in two configurations:

  • Single block and bleed (needle/needle)
  • Double block and bleed (ball/needle/ball or needle/needle/needle)

The IPT series trunnion-style ball design provides a consistent seal across a full range of pressures, even if systems are depressurized and repressurized, enabling improved actuation of control systems. IPT series needle valves with a vee stem design control the vent port between the block valves.

Learn How To Isolate System Components with Block Valves

IPT Series Valve Specifications

Working Pressures up to 20 000 psig (1378 bar)
Temperatures up to 250°F (121°C)
End Connections Female NPT: 1/4 to 1 in.
Medium-pressure cone and thread: 1/4 to 1 in.
High-pressure cone and thread: 1/4, 3/8, and 9/16 in.
Swagelok FK series medium-pressure tube fitting: 1/4 to 3/4 in.

Need help with valve selection?

Contact a Local Specialist

IPT Series Medium-Pressure Double Block and Bleed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Ресурсы Swagelok специально для вас

Запорные клапаны в промышленной жидкостной или газовой системе
Как изолировать промышленные жидкостные и газовые системы запорной арматурой

Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением технического обслуживания критически важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как запроектировать необходимые клапанные сборки для вашей системы.

Выбор клапанов для жидкостных и газовых систем
Как правильно подобрать ЗРА для вашей промышленной системы

Узнайте, как на практике применять метод STAMPED для подбора ЗРА, лучше всего соответствующей областям применения вашей жидкостной/газовой или пробоотборной системы.

Рабочие обсуждают технологические измерения на заводе
Технологические измерения — передовой опыт для импульсных линий

Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы в вашей технологической линии КИП.

Панель с аналитическим контрольно-измерительным оборудованием с клапанами и манометрами Swagelok
Рекомендации по обеспечению репрезентативности проб в аналитической контрольно-измерительной системе

Обеспечение репрезентативности проб в аналитической контрольно-измерительной системе может стать сложной задачей. Узнайте у специалистов компании Swagelok, как выявить основные проблемы и избежать сложностей, вызванных нерепрезентативными пробами.

このプロセスには数分間かかる場合があります。このままお待ちください。