Swagelok® Cone and Thread Fittings (IPT Series)
Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).
View Cone and Thread FittingsCone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).
Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.
Looking for more information about cone and thread fittings?
콘 & 쓰레드 피팅 카테고리
Cone and Thread Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합

Find the Right Fitting for Your Application
Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.
Compare the FittingsSwagelok Resources Curated for You

The Anatomy of a Hydrogen Fitting
Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

Optimizing Component Selection for Hydrogen Fuel Cell Vehicles
Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.

Проект: Оператор морского нефтяного месторождения
Узнайте, как переход с конусно-резьбовых фитингов на серию FK помог оператору морской нефтяной платформы сократить время монтажа на 80 %.